DLPC3479

ACTIVE

DLP® Display and Light Controller for DLP4710 (0.47 1080p) DMD

Top

Product details

Parameters

Chipset family DLP4710, DLPC3479 Pattern rate, binary (Max) (Hz) 1440 Component type Display and Light Controller Number of triggers (Input / Output) 1 / 2 Display resolution (Max) 1080p (1920x1080) Pattern rate, 8-bit (Max) (Hz) 180 open-in-new Find other High-speed visible chipsets

Package | Pins | Size

NFBGA (ZEZ) 201 169 mm² 13 x 13 open-in-new Find other High-speed visible chipsets

Features

  • 2xDLPC3479 display and light controller for DLP4710 (.47 1080p) TRP DMD
  • Display features:
    • Supports input image sizes up to 1080p
    • Input frame rates to 60 Hz (2D and 3D)
    • 24-Bit, input pixel interface support
      • Parallel or BT656, interface protocols
      • Pixel clock up to 150 MHz
    • Image processing:IntelliBright™ algorithms, image resizing, Color Coordinate Adjustment (CCA), programmable degamma
  • Light control features:
    • Pattern display optimized for machine vision and digital exposure
    • Flexible internal (1D) and external (2D) pattern streaming modes
      • Programmable exposure times
      • High-speed pattern rates up to 1440 Hz (1-bit) and 180 Hz (8-bit)
    • Programmable 2D static patterns via splash
    • Internal pattern streaming mode enables simplified system design
      • Eliminates the need for video interface
      • Store >1000 patterns in flash memory
    • Flexible trigger signals for camera or sensor synchronization
      • One configurable input trigger
      • Two configurable output triggers
  • System features:
    • I2C control of device configuration
    • Programmable splash screens
    • Programmable LED current control
    • Compatible with the DLPA3000 and DLPA3005 PMIC/LED drivers

All trademarks are the property of their respective owners.

open-in-new Find other High-speed visible chipsets

Description

The 2xDLPC3479 display and light controller supports reliable operation of the DLP4710 digital micromirror device (DMD) for video display and light control applications. The DLPC3479 controller conveniently interfaces between user electronics and the DMD to display video and steer light patterns with high speed, precision, and efficiency.

open-in-new Find other High-speed visible chipsets
Download

Technical documentation

= Featured
No results found. Please clear your search and try again. View all 6
Type Title Date
* Datasheet DLPC3479 Display and Light Controller datasheet (Rev. B) May 10, 2019
User guides DLPC34xx Controller API User's Guide Jul. 30, 2019
User guides DLP4710EVM-LC Light Control EVM (Rev. A) Jul. 09, 2019
User guides DLPC3479 Software Programmer's Guide (Rev. A) Jun. 25, 2019
White papers High accuracy 3D scanning using Texas Instruments DLP® technology for structured (Rev. A) Sep. 25, 2018
Technical articles Capture, imagine, create: Enabling highly-accurate desktop 3D printing and portable 3D scanning with new DLP Pico chipsets Jul. 10, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Hardware development

EVALUATION BOARDS Download
document-generic User guide
Description
The DLP® 4710 Light Control evaluation module (EVM) is an easy-to-use evaluation platform for a wide variety of industrial applications like 3D scanning, 3D printing, medical imaging and automated optical inspection (AOI). It supports two configurable input triggers and one configurable output (...)
Features
  • DLP4710, DLP .47 1080p DMD
  • DLPC3479, Digital Controller for the DLP4710 DMD
  • DLPA3005, PMIC/LED Driver for the DLP4710 DMD and DLPC3479 controller
  • Production ready RGB LED optical engine from Young Optics
  • DLP4710, DLPC3479 Configuration and Support Firmware

Software development

APPLICATION SOFTWARE & FRAMEWORKS Download
DLP® Controller API
DLPC-API — The DLP® Pico™ Display and Light Control API (DLPC-API) is an API (application programming interface) intended to control the DLPC34xx chipset. The DLPC34xx chipset is composed of the DLPC34xx controller, an associated DMD, and an associated PMIC. The API only explicitly supports the DMDs (...)

Design tools & simulation

SIMULATION MODELS Download
DLPM017.ZIP (792 KB) - IBIS Model

Reference designs

REFERENCE DESIGNS Download
Full high-resolution DLP® sub-system reference design for high-speed desktop 3D printing
TIDA-080005 — This high resolution, high speed 3D printing Reference Design enables faster development of professional 3D printing applications using DLP ®Pico™ technology. This design uses a stereolithography (SLA) technique, where a photo-resin is exposed to successive 2- dimensional patterns to (...)
document-generic Schematic document-generic User guide

CAD/CAE symbols

Package Pins Download
NFBGA (ZEZ) 201 View options

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos

Related videos