Product details

Component type Display Controller Chipset family DLP472TP, DLPA3085 Display resolution (max) 4K UHD (3840x2160) Operating temperature range (°C) -30 to 85 Rating Catalog
Component type Display Controller Chipset family DLP472TP, DLPA3085 Display resolution (max) 4K UHD (3840x2160) Operating temperature range (°C) -30 to 85 Rating Catalog
FCCSP (AMD) 484 81 mm² (9 mm × 9 mm)
  • Dual DLPC85x5 controllers support
    • Up to 4K UHD at 120Hz
    • Up to 1080p at 360Hz (2D) and 120Hz (3D)
  • Dual DLPC85x5 controllers support the following 4K UHD DMDs:
    • DLPC8545 supports DLP472TP and DLP391TP DMDs
    • DLPC8555 supports DLP473TE DMD
  • Single V-by-One HS video input port with 1, 2, 4, or 8 lanes
    • Up to 600MHz pixel clock and 1920x2160 at 120Hz
    • Up to 3.0Gbps per input transmission rate
  • Input formats supported
    • RGB and YCbCr
    • 4:4:4 and 4:2:2
  • Internal Arm processor
    • 52 configurable GPIOs
    • PWM generator
    • Capture and delay timers
    • USB 2.0 high-speed controller
    • SPI and I2C controllers
    • UART and interrupt controllers
  • Warping engine
    • 1D and 2D keystone correction
    • Warping (multipoint manual warp and full warp map access 32 × 18 uniformly sampled points)
    • Embedded partial frame memory for video processing
  • Additional image processing
    • Overlap color support
    • Variable refresh rate (VRR) support
    • Rolling buffer for reduced frame latency
    • DynamicBlack
    • Frame rate multiplication
    • Color coordinate adjustment
    • Color temperature adjustment
    • Programmable degamma
    • Read-side spatial-temporal multiplexing
    • Integrated support for 3D display
  • Splash screen display
  • Serial flash for µP and PWM sequences
  • System control
    • DMD power and reset driver control
    • DMD horizontal and vertical image flip
  • JTAG boundary scan test support
  • Supports LED, RGB laser, and laser-phosphor illumination-based systems
  • Dual DLPC85x5 controllers support
    • Up to 4K UHD at 120Hz
    • Up to 1080p at 360Hz (2D) and 120Hz (3D)
  • Dual DLPC85x5 controllers support the following 4K UHD DMDs:
    • DLPC8545 supports DLP472TP and DLP391TP DMDs
    • DLPC8555 supports DLP473TE DMD
  • Single V-by-One HS video input port with 1, 2, 4, or 8 lanes
    • Up to 600MHz pixel clock and 1920x2160 at 120Hz
    • Up to 3.0Gbps per input transmission rate
  • Input formats supported
    • RGB and YCbCr
    • 4:4:4 and 4:2:2
  • Internal Arm processor
    • 52 configurable GPIOs
    • PWM generator
    • Capture and delay timers
    • USB 2.0 high-speed controller
    • SPI and I2C controllers
    • UART and interrupt controllers
  • Warping engine
    • 1D and 2D keystone correction
    • Warping (multipoint manual warp and full warp map access 32 × 18 uniformly sampled points)
    • Embedded partial frame memory for video processing
  • Additional image processing
    • Overlap color support
    • Variable refresh rate (VRR) support
    • Rolling buffer for reduced frame latency
    • DynamicBlack
    • Frame rate multiplication
    • Color coordinate adjustment
    • Color temperature adjustment
    • Programmable degamma
    • Read-side spatial-temporal multiplexing
    • Integrated support for 3D display
  • Splash screen display
  • Serial flash for µP and PWM sequences
  • System control
    • DMD power and reset driver control
    • DMD horizontal and vertical image flip
  • JTAG boundary scan test support
  • Supports LED, RGB laser, and laser-phosphor illumination-based systems

The DLPC8545, and DLPC8555 are 4K UHD digital display controllers for TI DLP Products. The DLP chipset comprises two display controllers, one matched DMD, the power management IC. This chipset fits display systems that require high resolution with high frame rates. For reliable operation, the dual DLPC8545, or DLPC8555 display controllers must always be used with the correct DMD and the PMIC.

The DLPC8545, and DLPC8555 are 4K UHD digital display controllers for TI DLP Products. The DLP chipset comprises two display controllers, one matched DMD, the power management IC. This chipset fits display systems that require high resolution with high frame rates. For reliable operation, the dual DLPC8545, or DLPC8555 display controllers must always be used with the correct DMD and the PMIC.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DLPC8545, and DLPC8555 High-Speed UHD 4K Controllers datasheet PDF | HTML Jul 15, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Application software & framework

DLPC8XXX-OTA-API-APPSW — DLPC8XXX OTA API library

Supported products & hardware
Firmware

DLPC84XX-FW — Zip file containing DLP composer projects for all supported 84XX chipset combinations.

Supported products & hardware
Software programming tool

DLP-COMPOSER-GEN2-PROGRAMMING-TOOL — DLP Composer Program for the 8XXX chipset.

Supported products & hardware
Software programming tool

DLP-CONTROL-PROGRAM-PROGRAMMING-TOOL — DLP Control Program for DLPC8XXX devices

Supported products & hardware
Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware
Design tool

DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Supported products & hardware
Design tool

DLPC84XX-DVH-DESIGN-TOOL — Reference design files for the DLPC8XXX

Design files surrounding the DLPC8XXX DVH and supporting hardware. Includes BOM, schematics, and orCAD files.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCCSP (AMD) 484 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos