DM505MRBABFR

ACTIVE

SoC for vision analytics 15mm package | ABF | 367 | -40 to 125

ACTIVE Custom reel may be available
Same as: DM505MRBABFR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DM505MRBABF ACTIVE
Package qty | Carrier 90 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS -
REACH -
MSL rating / Peak reflow Level-3-250C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991A1

Packaging information

Package | Pins FCBGA (ABF) | 367
Operating temperature range (°C) -40 to 125
Package qty | Carrier 750 | LARGE T&R

Features for the DM505

  • Architecture Designed for Vision Analytics Applications
  • Video and Image Processing Support
    • Full-HD Video (1920 × 1080p, 60 fps)
    • Video Input and Video Output
  • Up to 2 C66x Floating-Point VLIW DSP
    • Fully Object-Code Compatible With C67x and C64x+
    • Up to Thirty-two 16 × 16-Bit Fixed-Point Multiplies per Cycle
  • Up to 512kB of On-Chip L3 RAM
  • Level 3 (L3) and Level 4 (L4) Interconnects
  • Memory Interface (EMIF) Module
    • Supports DDR3/DDR3L up to DDR-1066
    • Supports DDR2 up to DDR-800
    • Supports LPDDR2 up to DDR-667
    • Up to 2GB Supported
  • Dual Arm® Cortex®-M4 Image Processor (IPU)
  • Vision AccelerationPac
    • Embedded Vision Engine (EVE)
  • Display Subsystem
    • Display Controller With DMA Engine
    • CVIDEO / SD-DAC TV Analog Composite Output
  • Video Input Port (VIP) Module
    • Support for up to 4 Multiplexed Input Ports
  • On-chip Temperature Sensor That is Capable of Generating Temperature Alerts
  • General-Purpose Memory Controller (GPMC)
  • Enhanced Direct Memory Access (EDMA) Controller
  • 3-Port (2 External) Gigabit Ethernet (GMAC) Switch
  • Controller Area Network (DCAN) Module
    • CAN 2.0B Protocol
  • Modular Controller Area Network (MCAN) Module
    • CAN 2.0B Protocol
  • Eight 32-Bit General-Purpose Timers
  • Three Configurable UART Modules
  • Four Multichannel Serial Peripheral Interfaces (McSPI)
  • Quad SPI Interface
  • Two Inter-Integrated Circuit (I2C) Ports
  • Three Multichannel Audio Serial Ports (McASP) Modules
  • MultiMedia Card/Secure Digital/Secure Digital Input Output Interface (MMC/SD/SDIO)
  • Up to 126 General-Purpose I/O (GPIO) Pins
  • Power, Reset, and Clock Management
  • On-Chip Debug With CTools Technology
  • Automotive AEC-Q100 Qualified
  • 15 × 15mm, 0.65-mm Pitch, 367-Pin PBGA (ABF)
  • 8-Channel 10-bit ADC
  • MIPI CSI-2 Camera Serial Interface
  • PWMSS
  • Full HW Image Pipe: DPC, CFA, 3D-NF, RGB-YUV
    • WDR, HW LDC and Perspective

Description for the DM505

The DM505 is a highly optimized device for Vision Analytics and Machine Vision processing in Industrial products such as drones, robots, forklifts, railroad and agriculture equipment. The Processor enables sophisticated embedded vision processing integrating an optimal mix of real time performance, low power, small form factor and camera processing for systems to interact in more intelligent, useful ways with the physical world and the people in it.

The DM505 incorporates a heterogeneous, scalable architecture that includes a mix of TI’s fixed and floating-point TMS320C66x digital signal processor (DSP) generation cores, Vision AccelerationPac (EVE), and dual-Cortex-M4 processors. The device allows low power designs to meet demanding embedded system budgets without sacrificing real-time processing performance to enable small form factor designs. The DM505 also integrates a host of peripherals including interfaces for multi-camera input (both parallel and serial), display outputs, audio and serial I/O, CAN and GigB Ethernet AVB.

TI provides application specific hardware and software through our Design Network Partners and a complete set of development tools for the Arm, and DSP, including C compilers with TI RTOS to accelerate time to market.

The DM505 is a highly optimized device for Vision Analytics and Machine Vision processing in Industrial products such as drones, robots, forklifts, railroad and agriculture equipment. The Processor enables sophisticated embedded vision processing integrating an optimal mix of real time performance, low power, small form factor and camera processing for systems to interact in more intelligent, useful ways with the physical world and the people in it.

The DM505 incorporates a heterogeneous, scalable architecture that includes a mix of TI’s fixed and floating-point TMS320C66x digital signal processor (DSP) generation cores, Vision AccelerationPac (EVE), and dual-Cortex-M4 processors. The device allows low power designs to meet demanding embedded system budgets without sacrificing real-time processing performance to enable small form factor designs. The DM505 also integrates a host of peripherals including interfaces for multi-camera input (both parallel and serial), display outputs, audio and serial I/O, CAN and GigB Ethernet AVB.

TI provides application specific hardware and software through our Design Network Partners and a complete set of development tools for the Arm, and DSP, including C compilers with TI RTOS to accelerate time to market.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DM505MRBABF ACTIVE
Package qty | Carrier 90 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more