DRV2911-Q1
Automotive, single-channel PWM-input piezoelectric transducer driver for ultrasonic cleaning
DRV2911-Q1
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C ≤ TA ≤ 125°C
- Wettable flank package
- 2-Channel half bridge driver
- PWM-inputs for each half bridge control
- Overcurrent protection
- Supports up to 200kHz PWM frequency
- 5V to 35V operating voltage (40V abs max)
- High output current capability: 8A Peak
- Low MOSFET on-state resistance
- 95mΩ (typ.) RDS(ON) (HS + LS) at TA = 25°C
- Low power sleep mode
- 2.5µA (max.) at VPVDD = 13.5V, TA = 25°C
- Supports 1.8V, 3.3V, and 5V logic inputs
- Built-in 3.3V, 30mA LDO regulator
- Integrated protection features
- Supply undervoltage lockout (UVLO)
- Charge pump undervoltage (CPUV)
- Overcurrent protection (OCP)
- Thermal warning and shutdown (OTW/OTSD)
- Fault condition indication pin (FAULTZ)
DRV2911-Q1 integrates two H-bridges for driving piezo-based Lens Cover Systems, LCS, up to 40V absolute maximum capability while maintaining a very low RDS(ON) to reduce switching losses. DRV2911-Q1 integrates a power management LDO (3.3V / 30mA) and buck converter (5V to 5.7V, ≤200mA) that can be used to power external circuits like the Ultrasonic Lens Cleaning (ULC) controller, ULC1001.
Each output driver channel consists of N-channel power MOSFETs configured in a half-bridge configuration. Two independent PWM inputs drive each half-bridge. The DRV2911-Q1 includes a 30mA, 3.3V LDO regulator.
Several protection features including supply undervoltage lockout (UVLO), charge pump undervoltage (CPUV), overcurrent protection (OCP), over-temperature warning (OTW), and over-temperature shutdown (OTSD) are integrated into DRV2911-Q1 to protect the device and system against fault events. Fault conditions are indicated by the FAULTZ pin. The fault pin can also be tied to the controller device, like ULC1001-Q1, where a fault can be recognized over I2C.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | DRV2911-Q1 Full-Bridge PWM Input Piezo Driver for Ultrasonic Lens Cleaning datasheet (Rev. A) | PDF | HTML | 16 Jul 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ULC1001-DRV2911EVM — ULC1001 and DRV2911 evaluation module
The ULC1001-DRV2911EVM is an ultrasonic lens cleaning (ULC) evaluation module (EVM) showcasing the automotive grade two-chip solution of the ULC1001 DSP controller and the DRV2911 piezo driver. The pair work together to provide self-cleaning functionality with features like temperature detection, (...)
ULC-HPB-DEMO — 2-MP camera with integrated ultrasonic lens cleaning and mini spray bottle
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN (RGF) | 40 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.