Product details

Vs (min) (V) 4.5 Vs ABS (max) (V) 50 Peak output current (A) 8 RDS(ON) (HS + LS) (mΩ) 100 Sleep current (µA) 2 Control mode Independent 1/2-Bridge, PWM Control interface Hardware (GPIO) Features Current Regulation, Current sense Amplifier, Integrated Current Sensing Topology Integrated FET, Push-Pull Rating Catalog Operating temperature range (°C) -40 to 125
Vs (min) (V) 4.5 Vs ABS (max) (V) 50 Peak output current (A) 8 RDS(ON) (HS + LS) (mΩ) 100 Sleep current (µA) 2 Control mode Independent 1/2-Bridge, PWM Control interface Hardware (GPIO) Features Current Regulation, Current sense Amplifier, Integrated Current Sensing Topology Integrated FET, Push-Pull Rating Catalog Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 28 62.08 mm² (9.7 mm × 6.4 mm) HTSSOP (DDW) 44 113.4 mm² (14 mm × 8.1 mm)

  • Four-channel half-bridge driver
    • Independent control of each half-bridge
  • 4.5V to 55V operating supply voltage range
  • Low RDS(ON): 50mΩ for each FET (24 V, 25 °C)
  • High current capacity:
    • DDW package: Up to 5A per output
    • PWP package: Up to 4A per output
  • Can drive various types of loads -
    • Up to four solenoids or valves
    • One stepper motor
    • Two brushed-DC motors
    • One or two thermoelectric coolers (TEC)
    • One 3-phase brushless-DC motor
    • One 3-phase permanent magnet synchronous motor (PMSM)
  • Integrated current sense and regulation
    • Current sensing across high-side MOSFETs
    • IPROPI outputs for each half-bridge (DDW)
    • 5 % sense accuracy at maximum current
    • Optional external sense resistor

  • Pin-to-pin compatible with:
  • Separate logic supply voltage (VCC) (DDW)
  • Programmable output rise/fall time (DDW)
  • Programmable fault recovery method (DDW)
  • Supports 1.8V, 3.3V, 5.0V logic inputs
  • Low-current sleep mode (3µA)
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)
    • Fault condition output (nFAULT)

  • Four-channel half-bridge driver
    • Independent control of each half-bridge
  • 4.5V to 55V operating supply voltage range
  • Low RDS(ON): 50mΩ for each FET (24 V, 25 °C)
  • High current capacity:
    • DDW package: Up to 5A per output
    • PWP package: Up to 4A per output
  • Can drive various types of loads -
    • Up to four solenoids or valves
    • One stepper motor
    • Two brushed-DC motors
    • One or two thermoelectric coolers (TEC)
    • One 3-phase brushless-DC motor
    • One 3-phase permanent magnet synchronous motor (PMSM)
  • Integrated current sense and regulation
    • Current sensing across high-side MOSFETs
    • IPROPI outputs for each half-bridge (DDW)
    • 5 % sense accuracy at maximum current
    • Optional external sense resistor

  • Pin-to-pin compatible with:
  • Separate logic supply voltage (VCC) (DDW)
  • Programmable output rise/fall time (DDW)
  • Programmable fault recovery method (DDW)
  • Supports 1.8V, 3.3V, 5.0V logic inputs
  • Low-current sleep mode (3µA)
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)
    • Fault condition output (nFAULT)

The DRV8952 is a wide-voltage, high-power, four-channel half-bridge driver for a wide variety of industrial applications. The device supports up to 55V supply voltage, and integrated MOSFETs with close to 50mΩ on-resistance allow up to 5A current on each output with the DDW package; and up to 4A current per output with the PWP package.

The device can be used for driving up to four solenoids or valves, one stepper motor, two brushed-DC motors, one BLDC or PMSM motor and up to two thermoelectric coolers (Peltier elements). The output stage of the device consists of N-channel power MOSFETs configured as four independent half-bridges, charge pump regulator, current sensing and regulation circuits, current sense outputs and protection circuitry.

Integrated current sensing across the high-side MOSFETs allows the device to regulate the current when the load is connected from output to ground. A current regulation limit can be set with an adjustable external voltage reference (VREF). With the DDW package, the device provides four proportional current output pins, one for each half-bridge high-side FET. Optional external sense resistors can be connected from the PGND pins to the system ground.

A low-power sleep mode is provided to achieve ultra- low quiescent current. Internal protection features are provided for supply undervoltage lockout (UVLO), charge pump undervoltage (CPUV), output over current (OCP), and device overtemperature (OTSD).

The DRV8952 is a wide-voltage, high-power, four-channel half-bridge driver for a wide variety of industrial applications. The device supports up to 55V supply voltage, and integrated MOSFETs with close to 50mΩ on-resistance allow up to 5A current on each output with the DDW package; and up to 4A current per output with the PWP package.

The device can be used for driving up to four solenoids or valves, one stepper motor, two brushed-DC motors, one BLDC or PMSM motor and up to two thermoelectric coolers (Peltier elements). The output stage of the device consists of N-channel power MOSFETs configured as four independent half-bridges, charge pump regulator, current sensing and regulation circuits, current sense outputs and protection circuitry.

Integrated current sensing across the high-side MOSFETs allows the device to regulate the current when the load is connected from output to ground. A current regulation limit can be set with an adjustable external voltage reference (VREF). With the DDW package, the device provides four proportional current output pins, one for each half-bridge high-side FET. Optional external sense resistors can be connected from the PGND pins to the system ground.

A low-power sleep mode is provided to achieve ultra- low quiescent current. Internal protection features are provided for supply undervoltage lockout (UVLO), charge pump undervoltage (CPUV), output over current (OCP), and device overtemperature (OTSD).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
DRV8962 ACTIVE 65-V four-channel half-bridge driver with current sense outputs Optimized for higher voltage applications
Similar functionality to the compared device.
DRV8452 ACTIVE 50-V, 5-A, dual H-bridge stepper motor driver with smart tune, stall detect and auto-torque Optimized for stepper motors
DRV8955 ACTIVE 50-V, 2.5-A, quad half-bridge driver with current sense Optimized for lower current and lower voltage applications

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DRV8952 Four-channel Half-Bridge Driver with Current Sense Outputs datasheet (Rev. A) PDF | HTML Jan 22, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8962EVM — DRV8962 evaluation module for quad half-bridge motor driver with current sense output

The DRV8962 EVM evaluation module showcases the features and performance of the DRV8962DDWR.

The DRV8962 is a four-channel half-bridge driver that operates from 4.5 V to 65 V to 5 A per output while supporting a wide range of load currents for various types of loads. The device integrates four (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Support software

DRV84XX-DRV89X2-DRV82X2-EVM-SOFTWARE — EVM GUI and device firmware for DRV84XX_DRV89X2_DRV82X2 family

Zipped folder containing manifests and installers for both the GUI and the firmware of the DRV84XX_DRV89X2_DRV82X2 family of devices. Detailed instructions on how to use the GUI can be found in the User's Guide of the DRV84XX-DRV89X2-DRV82X2-EVM.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian
HTSSOP (DDW) 44 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos