Packaging information
| Package | Pins HTSSOP (PWP) | 28 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 2,500 | LARGE T&R |
Features for the DRV8952
- Four-channel half-bridge driver
- Independent control of each half-bridge
- 4.5V to 55V operating supply voltage range
- Low RDS(ON): 50mΩ for each FET (24 V, 25 °C)
- High current capacity:
- DDW package: Up to 5A per output
- PWP package: Up to 4A per output
- Can drive various types of loads -
- Up to four solenoids or valves
- One stepper motor
- Two brushed-DC motors
- One or two thermoelectric coolers (TEC)
- One 3-phase brushless-DC motor
- One 3-phase permanent magnet synchronous motor (PMSM)
- Integrated current sense and regulation
- Current sensing across high-side MOSFETs
- IPROPI outputs for each half-bridge (DDW)
- 5 % sense accuracy at maximum current
-
Optional external sense resistor
- Pin-to-pin compatible with:
- DRV8955PWP: 48V, 4-ch half-bridge driver
- DRV8962DDW: 65V, 4-ch half-bridge driver
- Separate logic supply voltage (VCC) (DDW)
- Programmable output rise/fall time (DDW)
- Programmable fault recovery method (DDW)
- Supports 1.8V, 3.3V, 5.0V logic inputs
- Low-current sleep mode (3µA)
- Protection features
- VM undervoltage lockout (UVLO)
- Charge pump undervoltage (CPUV)
- Overcurrent protection (OCP)
- Thermal shutdown (OTSD)
- Fault condition output (nFAULT)
Description for the DRV8952
The DRV8952 is a wide-voltage, high-power, four-channel half-bridge driver for a wide variety of industrial applications. The device supports up to 55V supply voltage, and integrated MOSFETs with close to 50mΩ on-resistance allow up to 5A current on each output with the DDW package; and up to 4A current per output with the PWP package.
The device can be used for driving up to four solenoids or valves, one stepper motor, two brushed-DC motors, one BLDC or PMSM motor and up to two thermoelectric coolers (Peltier elements). The output stage of the device consists of N-channel power MOSFETs configured as four independent half-bridges, charge pump regulator, current sensing and regulation circuits, current sense outputs and protection circuitry.
Integrated current sensing across the high-side MOSFETs allows the device to regulate the current when the load is connected from output to ground. A current regulation limit can be set with an adjustable external voltage reference (VREF). With the DDW package, the device provides four proportional current output pins, one for each half-bridge high-side FET. Optional external sense resistors can be connected from the PGND pins to the system ground.
A low-power sleep mode is provided to achieve ultra- low quiescent current. Internal protection features are provided for supply undervoltage lockout (UVLO), charge pump undervoltage (CPUV), output over current (OCP), and device overtemperature (OTSD).