INA128P

ACTIVE

Precision, 130-dB CMRR, 700-µA, Low-Power, Instrumentation Amplifier | P | 8

Same as: INA128P.A, INA128PG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Pin-for-pin with same functionality to the compared device.

INA128U/2K5 ACTIVE Precision, 130-dB CMRR, 700-µA, Low-Power, Instrumentation Amplifier | D | 8 Available in SOIC package.

Same functionality with different pin-out to the compared device.

INA828IDR ACTIVE 50-μV Offset, 7-nV/√Hz Noise, Low-Power, Precision Instrumentation Amplifier | D | 8 | -40 to 125

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More INA128 information

Packaging information

Package | Pins PDIP (P) | 8
Package qty | Carrier 50 | TUBE

Features for the INA128

  • Low offset voltage: 50µV, maximum
  • Low drift: 0.5µV/°C, maximum
  • Low input bias current:
    • 5nA, maximum (CSO: SHE)
    • 0.7nA, maximum (CSO: FRE)
  • Low noise: 8nV/√Hz, 0.2µVpp
  • High CMR: 120dB, minimum
  • Bandwidth: 1.3MHz (G = 1)
  • Inputs protected to ±40V
  • Wide supply range: ±2.25V to ±18V
  • Low quiescent current: 700µA
  • Packages: 8-pin plastic DIP, SO-8

Description for the INA128

The INA128 and INA129 (INA12x) are low-power, general-purpose instrumentation amplifiers that offer excellent accuracy. The versatile three op amp design and small size make these amplifiers an excellent choice for a wide range of applications. Current-feedback input circuitry provides wide bandwidth even at high gain (200kHz at G = 100).

A single external resistor sets any gain from 1 to 10,000. The INA128 provides an industry-standard gain equation with a 50kΩ resistor. The INA129 gain equation uses a 49.4kΩ resistor to allow for drop-in replacements of comparable devices.

The INA12x are available in plastic DIP and surface-mount packages, specified for the –40°C to +85°C temperature range. The INA128 is also available in a dual configuration, the INA2128.

The upgraded INA828 offers a lower input bias current (0.6nA, maximum) and lower noise (7nV/√Hz) at the same quiescent current. See the Device Comparison Table for a selection of precision instrumentation amplifiers from Texas Instruments.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more