The INA151 is a precision
difference amplifier with an input common-mode voltage range of up to 110V above
negative supply (recommended). The INA151 can accurately measure voltages in the
presence of high common-mode voltage with a high common-mode rejection ratio of
125dB minimum and common-mode input impedance of >1.4MΩ and an offset voltage
drift of 0.6µV/ºC for gain of 1V/V.
The INA151 is offered in gain
options of 1V/V (INA151A), 2/3V/V (INA151B), 1/2V/V (INA151C) and 1/4V/V ( INA151D).
The INA151 has an Enable/Disable (EN)
pin that provide a high-impedance output to allow stacking multiple INA151 on the
outputs. In many applications this reduces the need for an input multiplexer.
The INA151 is offered in standard 8-pin packages such as
SOT-23.
The INA151 is a precision
difference amplifier with an input common-mode voltage range of up to 110V above
negative supply (recommended). The INA151 can accurately measure voltages in the
presence of high common-mode voltage with a high common-mode rejection ratio of
125dB minimum and common-mode input impedance of >1.4MΩ and an offset voltage
drift of 0.6µV/ºC for gain of 1V/V.
The INA151 is offered in gain
options of 1V/V (INA151A), 2/3V/V (INA151B), 1/2V/V (INA151C) and 1/4V/V ( INA151D).
The INA151 has an Enable/Disable (EN)
pin that provide a high-impedance output to allow stacking multiple INA151 on the
outputs. In many applications this reduces the need for an input multiplexer.
The INA151 is offered in standard 8-pin packages such as
SOT-23.