INA151CDDFR

ACTIVE

High Common Mode Voltage Difference Amplifier | DDF | 8 | -55 to 125

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23-THN (DDF) | 8
Operating temperature range (°C) -55 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the INA151

  • Wide voltage ranges:
    • Operational common-mode voltage: 4.3V to 110V
    • Reverse protection voltage: Down to −­­85V
    • Differential input voltage: Up to ±5V
  • High precision in high common-mode voltage systems:
    • CMRR: 125dB (minimum) for G=1V/V, 2/3V/V
    • Gain error drift: 2ppm/ºC (maximum)
    • Gain error: ±0.025% (maximum) for G=1V/V, 2/3V/V, 1/2V/V
    • Offset voltage drift: ±0.6µV/ºC (maximum) for G=1V/V
    • Offset voltage: ±900µV (maximum) for G=1V/V
  • Four gain variants:
    • A: G = 1V/V
    • B: G = 2/3V/V
    • C: G = 1/2V/V
    • D: G = 1/4V/V
  • Ultra-high input impedance (minimum of 1MΩ)
  • Enable/Disable Function:
    • Hi-Z output during disable
  • Bandwidth: 620kHz (typical) for G = 1V/V
  • Power supply range:
    • Supply range: 2.7V (±1.35V) to 20V (±10V)
    • Low quiescent current when enabled: 430µA (IQ(VS+) typical), −460µA ((IQ(VS−)typical)
  • Specified temperature range: –40°C to 125°C

Description for the INA151

The INA151 is a precision difference amplifier with an input common-mode voltage range of up to 110V above negative supply (recommended). The INA151 can accurately measure voltages in the presence of high common-mode voltage with a high common-mode rejection ratio of 125dB minimum and common-mode input impedance of >1.4MΩ and an offset voltage drift of 0.6µV/ºC for gain of 1V/V.

The INA151 is offered in gain options of 1V/V (INA151A), 2/3V/V (INA151B), 1/2V/V (INA151C) and 1/4V/V ( INA151D).

The INA151 has an Enable/Disable (EN) pin that provide a high-impedance output to allow stacking multiple INA151 on the outputs. In many applications this reduces the need for an input multiplexer.

The INA151 is offered in standard 8-pin packages such as SOT-23.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more