INA187

ACTIVE

-2V to 40V, bidirectional 650 kHz precise current-sense amplifier

Product details

Product type Analog output Common-mode voltage (max) (V) 42 Common-mode voltage (min) (V) -2 Input offset (±) (max) (µV) 150 Features Bidirectional, High precision, Low-side Capable Rating Catalog Voltage gain (V/V) 20, 50, 100 CMRR (min) (dB) 110 Bandwidth (kHz) 230, 450, 650 Iq (max) (mA) 0.6 Number of channels 1 Comparators (#) 0 Gain error (%) 0.15 Gain error drift (±) (max) (ppm/°C) 10 Slew rate (V/µs) 2.5 Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 42 Common-mode voltage (min) (V) -2 Input offset (±) (max) (µV) 150 Features Bidirectional, High precision, Low-side Capable Rating Catalog Voltage gain (V/V) 20, 50, 100 CMRR (min) (dB) 110 Bandwidth (kHz) 230, 450, 650 Iq (max) (mA) 0.6 Number of channels 1 Comparators (#) 0 Gain error (%) 0.15 Gain error drift (±) (max) (ppm/°C) 10 Slew rate (V/µs) 2.5 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Wide common-mode voltage:
    • Operational voltage: −2V to +42V
    • Survival voltage: −12V to +48V
  • Bidirectional operation
  • High small signal bandwidth: 650kHz (20V/V Gain)
  • Slew rate: 2.5V/µs
  • Step response settling time to 1%: 6.5µs
  • High CMRR: 120dB
  • Gain error (maximum) : ±0.25%, ±10ppm/°C drift
  • Offset voltage (maximum): ±150µV, ±0.5µV/°C drift
  • Operates from 2.7V to 12V supply
  • Operational current: 650µA
  • Available gains:
    • INA187A1: 20V/V
    • INA187A2: 50V/V
    • INA187A3: 100V/V
  • Package options: SOT23-6 (DBV)
  • Wide common-mode voltage:
    • Operational voltage: −2V to +42V
    • Survival voltage: −12V to +48V
  • Bidirectional operation
  • High small signal bandwidth: 650kHz (20V/V Gain)
  • Slew rate: 2.5V/µs
  • Step response settling time to 1%: 6.5µs
  • High CMRR: 120dB
  • Gain error (maximum) : ±0.25%, ±10ppm/°C drift
  • Offset voltage (maximum): ±150µV, ±0.5µV/°C drift
  • Operates from 2.7V to 12V supply
  • Operational current: 650µA
  • Available gains:
    • INA187A1: 20V/V
    • INA187A2: 50V/V
    • INA187A3: 100V/V
  • Package options: SOT23-6 (DBV)

The INA187 is a precise, bidirectional current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from –2V to 42V, independent of the supply voltage. The high-precision current measurement is achieved through a combination of low offset voltage (±150µV, maximum), small gain error (±0.25%, maximum) and a high DC CMRR (typical 120dB). The INA187 is not only designed for bidirectional DC current measurements, but also for high-speed applications (such as transient detection and fast overcurrent protection) with a high signal bandwidth of 650kHz and fast settling time.

The INA187 operates from a single 2.7V to 12V supply, drawing 650µA of supply current. The INA187 is available in three gain options: 20V/V, 50V/V, 100V/V. Multiple gain options allow for optimization between available shunt resistor values and wide output dynamic range requirements.

The INA187 is specified over operating temperature range of −40°C to +125°C and is offered in a 6-pin SOT-23 package.

The INA187 is a precise, bidirectional current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from –2V to 42V, independent of the supply voltage. The high-precision current measurement is achieved through a combination of low offset voltage (±150µV, maximum), small gain error (±0.25%, maximum) and a high DC CMRR (typical 120dB). The INA187 is not only designed for bidirectional DC current measurements, but also for high-speed applications (such as transient detection and fast overcurrent protection) with a high signal bandwidth of 650kHz and fast settling time.

The INA187 operates from a single 2.7V to 12V supply, drawing 650µA of supply current. The INA187 is available in three gain options: 20V/V, 50V/V, 100V/V. Multiple gain options allow for optimization between available shunt resistor values and wide output dynamic range requirements.

The INA187 is specified over operating temperature range of −40°C to +125°C and is offered in a 6-pin SOT-23 package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet INA187 -2V to 42V , Bi-directional, 650kHz, High-Precision Current Sense Amplifier datasheet (Rev. A) PDF | HTML Sep 4, 2025
Certificate INA187EVM EU Declaration of Conformity (DoC) Feb 19, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

INA187EVM — INA187 evaluation module

The INA187EVM is a small module with three completely independent boards that can be broken off by the designer. Three schematically identical boards are available for each of the three gain variations of the INA187 with inputs up to 42V common-mode and 10A (onboard shunt) input capability. Each (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

CS-AMPLIFIER-ERROR-TOOL — Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos