INA187A2IDBVR

ACTIVE

-2V to 42V, bidirectional 650kHz precise current-sense amplifier | DBV | 6 | -40 to 125

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the INA187

  • Wide common-mode voltage:
    • Operational voltage: −2V to +42V
    • Survival voltage: −12V to +48V
  • Bidirectional operation
  • High small signal bandwidth: 650kHz (20V/V Gain)
  • Slew rate: 2.5V/µs
  • Step response settling time to 1%: 6.5µs
  • High CMRR: 120dB
  • Gain error (maximum) : ±0.25%, ±10ppm/°C drift
  • Offset voltage (maximum): ±150µV, ±0.5µV/°C drift
  • Operates from 2.7V to 12V supply
  • Operational current: 650µA
  • Available gains:
    • INA187A1: 20V/V
    • INA187A2: 50V/V
    • INA187A3: 100V/V
  • Package options: SOT23-6 (DBV)

Description for the INA187

The INA187 is a precise, bidirectional current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from –2V to 42V, independent of the supply voltage. The high-precision current measurement is achieved through a combination of low offset voltage (±150µV, maximum), small gain error (±0.25%, maximum) and a high DC CMRR (typical 120dB). The INA187 is not only designed for bidirectional DC current measurements, but also for high-speed applications (such as transient detection and fast overcurrent protection) with a high signal bandwidth of 650kHz and fast settling time.

The INA187 operates from a single 2.7V to 12V supply, drawing 650µA of supply current. The INA187 is available in three gain options: 20V/V, 50V/V, 100V/V. Multiple gain options allow for optimization between available shunt resistor values and wide output dynamic range requirements.

The INA187 is specified over operating temperature range of −40°C to +125°C and is offered in a 6-pin SOT-23 package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more