INA188IDRJR

ACTIVE

36-V, Zero-Drift, Rail-to-Rail-Out Instrumentation Amplifier | DRJ | 8 | -40 to 125

ACTIVE Custom reel may be available
Same as: INA188IDRJR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (DRJ) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | LARGE T&R

Features for the INA188

  • Excellent DC Performance:
    • Low Input Offset Voltage: 55 µV (max)
    • Low Input Offset Drift: 0.2 µV/°C (max)
    • High CMRR: 104 dB, G ≥ 10 (min)
  • Low Input Noise:
    • 12 nV/√Hz at 1 kHz
    • 0.25 µVPP (0.1 Hz to 10 Hz)
  • Wide Supply Range:
    • Single Supply: 4 V to 36 V
    • Dual Supply: ±2 V to ±18 V
  • Gain Set with a Single External Resistor:
    • Gain Equation: G = 1 + (50 kΩ / RG)
    • Gain Error: 0.007%, G = 1
    • Gain Drift: 5 ppm/°C (max) G = 1
  • Input Voltage: (V–) + 0.1 V to (V+) – 1.5 V
  • RFI-Filtered Inputs
  • Rail-to-Rail Output
  • Low Quiescent Current: 1.4 mA
  • Operating Temperature: –55°C to +150°C
  • SOIC-8 and DFN-8 Packages

Description for the INA188

The INA188 is a precision instrumentation amplifier that uses TI proprietary auto-zeroing techniques to achieve low offset voltage, near-zero offset and gain drift, excellent linearity, and exceptionally low-noise density (12 nV/√Hz) that extends down to dc.

The INA188 is optimized to provide excellent common-mode rejection of greater than 104 dB (G ≥ 10). Superior common-mode and supply rejection supports high-resolution, precise measurement applications. The versatile three op-amp design offers a rail-to-rail output, low-voltage operation from a 4-V single supply as well as dual supplies up to ±18 V, and a wide, high-impedance input range. These specifications make this device ideal for universal signal measurement and sensor conditioning (such as temperature or bridge applications).

A single external resistor sets any gain from 1 to 1000. The INA188 is designed to use an industry-standard gain equation: G = 1 + (50 kΩ / RG). The reference pin can be used for level-shifting in single-supply operation or for an offset calibration.

The INA188 is specified over the temperature range of –40°C to +125°C .

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more