Product details

Number of channels 1 Vs (min) (V) 4 Vs (max) (V) 18 CMRR (min) (dB) 84 Common-mode input low (min) (V) -150 Common-mode input high (max) (V) 150 Input offset (±) (max) (V) 0.0035 Iq (typ) (mA) 0.81 Slew rate (typ) (V/µs) 5 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 1 Small-signal bandwidth (typ) (Hz) 500000 Rating Space Operating temperature range (°C) -55 to 125 Gain error (±) (max) (%) 0.65
Number of channels 1 Vs (min) (V) 4 Vs (max) (V) 18 CMRR (min) (dB) 84 Common-mode input low (min) (V) -150 Common-mode input high (max) (V) 150 Input offset (±) (max) (V) 0.0035 Iq (typ) (mA) 0.81 Slew rate (typ) (V/µs) 5 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 1 Small-signal bandwidth (typ) (Hz) 500000 Rating Space Operating temperature range (°C) -55 to 125 Gain error (±) (max) (%) 0.65
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Radiation tolerant
    • Total ionizing dose (TID) RLAT for every wafer up to 30krad(Si)
    • ELDRS-free up to TID = 30krad(Si)
    • Single event latch-up (SEL) immune to 43MeV×cm2 /mg
    • Single event effect (SEE) characterized to 43MeV×cm2 /mg
  • Space enhanced plastic
    • Supports defense and aerospace applications
    • Controlled baseline
    • One assembly and test site
    • One Fabrication site
    • Extended product life cycle
    • Product traceability
    • Outgassing test performed per ASTM E595
    • Au bondwire and NiPdAu lead finish
  • Common-mode voltage range: ±150V
  • Minimum CMRR: 84dB from –55°C to +125°C
  • DC specifications:
    • Maximum gain error: 0.067%
    • Typical gain error drift: 1.5ppm/°C
    • Typical gain nonlinearity: 0.0005% FSR
  • AC performance:
    • Small-signal bandwidth: 500kHz
    • Typical slew rate: 5V/µs
  • Wide supply range: ±2V to ±9V
  • Radiation tolerant
    • Total ionizing dose (TID) RLAT for every wafer up to 30krad(Si)
    • ELDRS-free up to TID = 30krad(Si)
    • Single event latch-up (SEL) immune to 43MeV×cm2 /mg
    • Single event effect (SEE) characterized to 43MeV×cm2 /mg
  • Space enhanced plastic
    • Supports defense and aerospace applications
    • Controlled baseline
    • One assembly and test site
    • One Fabrication site
    • Extended product life cycle
    • Product traceability
    • Outgassing test performed per ASTM E595
    • Au bondwire and NiPdAu lead finish
  • Common-mode voltage range: ±150V
  • Minimum CMRR: 84dB from –55°C to +125°C
  • DC specifications:
    • Maximum gain error: 0.067%
    • Typical gain error drift: 1.5ppm/°C
    • Typical gain nonlinearity: 0.0005% FSR
  • AC performance:
    • Small-signal bandwidth: 500kHz
    • Typical slew rate: 5V/µs
  • Wide supply range: ±2V to ±9V

The INA1H94-SEP is a radiation-hardened precision unity-gain difference amplifier with a very high input common-mode voltage range. The INA1H94-SEP is a single, monolithic device that consists of a precision op amp and an integrated thin-film resistor network. The INA1H94-SEP can accurately measure small differential voltages in the presence of common-mode signals up to ±150V.

In many applications where galvanic isolation in not required, the INA1H94-SEP can replace isolation amplifiers. The INA1H94-SEP can help eliminate costly isolated input side power supplies, along with the associated ripple, noise, and quiescent current. The excellent 0.0005% typical nonlinearity, high common-mode, and 500kHz bandwidth of the INA1H94-SEP makes for a compelling sensor readout device.

The INA1H94-SEP is a radiation-hardened precision unity-gain difference amplifier with a very high input common-mode voltage range. The INA1H94-SEP is a single, monolithic device that consists of a precision op amp and an integrated thin-film resistor network. The INA1H94-SEP can accurately measure small differential voltages in the presence of common-mode signals up to ±150V.

In many applications where galvanic isolation in not required, the INA1H94-SEP can replace isolation amplifiers. The INA1H94-SEP can help eliminate costly isolated input side power supplies, along with the associated ripple, noise, and quiescent current. The excellent 0.0005% typical nonlinearity, high common-mode, and 500kHz bandwidth of the INA1H94-SEP makes for a compelling sensor readout device.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet INA1H94-SEP Radiation-Tolerant, High Common-Mode Voltage Difference Amplifier datasheet PDF | HTML 18 Dec 2025
* Radiation & reliability report INA1H94-SEP Production Flow and Reliability Report PDF | HTML 08 Dec 2025
* Radiation & reliability report INA1H94-SEP Radiation-Tolerant, High Common-Mode Voltage Difference Amplifier TID Report 05 Dec 2025
* Radiation & reliability report INA1H94-SEP Single-Event Effects (SEE) Radiation Report PDF | HTML 03 Dec 2025
Product overview GEO 및 LEO 플랫폼의 전압 및 고압측 전류 센싱을 위한 ±150V 공 통 모드 차동 증폭기 PDF | HTML 05 May 2026
Product overview ±150V Common-Mode Difference Amplifiers for Voltage and High-Side Current Sensing in GEO and LEO Platforms PDF | HTML 24 Apr 2026
Selection guide TI Space Products (Rev. L) 27 Mar 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Simulation model

INA1H94-SEP PSpice Reference Design Model

SBOMCS0.ZIP (28 KB) - PSpice Model
Simulation model

INA1H94-SEP TINA-TI Linear Operation Checker

SBOMCS3.TSC (38 KB) - TINA-TI Spice Model
Simulation model

INA1H94-SEP TINA-TI Reference Design

SBOMCS2.TSC (83 KB) - TINA-TI Reference Design
Simulation model

INA1H94-SEP TINA-TI SPICE Model

SBOMCS1.ZIP (4 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos