INA234AIYBJR

ACTIVE

28-V, 12-bit, I²C output current/voltage/power monitor with alert in WCSP | YBJ | 8 | -40 to 125

ACTIVE Custom reel may be available
Same as: INA234AIYBJR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YBJ) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the INA234

  • High-side or low-side current sensing
  • Operates from a 1.7V to 5.5V power supply
  • Reports current, voltage and power
  • Programmable full scale range: 20mV / 80mV
  • Input common mode range: –0.3V to 28V
  • Current monitoring accuracy:
    • 12-bit ADC resolution
    • 0.5% gain error (maximum)
    • 100µV offset (maximum)
  • Low input bias current: 10nA (maximum)
  • Configurable averaging options
  • General call addressing allows conversion synchronization among devices
  • Alert limits for over and under current events
  • 1.2V compliant I2C, SMBus interface
  • Two device address options with a 4-pin selectable address
  • DSBGA-8 Package (0.745mm × 1.508mm)
  • Operating temperature: –40°C and +125°C

Description for the INA234

The INA234 device is a 12-bit digital current monitor with an I2C/SMBus-compatible interface that is compliant with a wide range of digital bus voltages such as 1.2V, 1.8V, 3.3V, and 5V. The device monitors the voltage across an external sense resistor and reports values for current, bus voltage, and power.

The INA234 features programmable ADC conversion times and averaging. The device also has a programmable calibration value with an internal multiplier that enables direct readouts of current in amperes and power in watts. The device monitors the bus voltage present on the IN– pin and can alert on overcurrent and undercurrent conditions as well as overvoltage and undervoltage conditions. High input impedance while in current measurement mode allows use of larger current sense resistors needed to measure small value system currents.

The INA234 senses current on common-mode bus voltages that can vary from –0.3V to 28V, independent of the supply voltage. The device operates from a single 1.7V to 5.5V supply, drawing a typical supply current of 300µA in normal operation. The device can be placed in a low-power standby mode where the typical operating current is 2.2µA.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more