20-pin (PW) package image

INA253A2IPW

OBSOLETE

80V, bi-directional, precision current sense amp w/pwm rejection & int. shunt resistor | PW | 20 | -40 to 125

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA253A2IPWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More INA253 information

Packaging information

Package | Pins TSSOP (PW) | 20
Operating temperature range (°C) -40 to 125
Package qty | Carrier 70 | TUBE

Features for the INA253

  • Precision Integrated Shunt Resistor
    • Shunt Resistor: 2 mΩ
    • Shunt Inductance: 3 nH
    • Shunt Resistor Tolerance: 0.1% (Max)
    • ±15 A Continuous from –40°C to +85°C
    • 0°C to 125°C Temperature Coefficient:
      10 ppm/°C
  • High Bandwidth: 350 kHz
  • Enhanced PWM rejection
  • Excellent CMRR
    • > 120-dB DC CMRR
    • 90-dB AC CMRR at 50 kHz
  • Accuracy:
    • Gain:
      • Gain Error: 0.4% (Max)
      • Gain Drift: 45 ppm/°C (Max)
    • Offset:
      • Offset Current: ±15 mA (Max)
      • Offset Drift: 125 µA/°C (Max)
  • Wide Common-Mode Range: –4 V to +80 V
  • Available Gains: 100 mV/A, 200 mV/A,
    and 400 mV/A
  • Quiescent Current: 2.4 mA (Max)

Description for the INA253

The INA253 is a voltage-output, current sense amplifier with an integrated shunt resistor of 2 mΩ. The INA253 is designed to monitor bidirectional currents over a wide common-mode range from
–4 V to +80 V, independent of the supply voltage. Three fixed gains are available: 100 mV/A, 200 mV/A, and 400 mV/A. The integration of the precision resistor with a zero-drift chopped amplifier provides calibration equivalent measurement accuracy, ultra-low temperature drift performance of 15 ppm/°C, and an optimized Kelvin layout for the sensing resistor.

The INA253 is designed with enhanced PWM rejection circuitry to suppress large (dv/dt) signals that enable real-time continuous current measurements. The measurements are critical for in-line current measurements in a motor-drive application, and for solenoid valve control applications.

This device operates from a single 2.7-V to 5.5-V power supply, drawing a maximum of 3 mA of supply current. All gain versions are specified over the extended operating temperature range (–40°C to +125°C), and are available in a 20-pin TSSOP package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA253A2IPWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more