INA253A2IPWR

ACTIVE

80V, bi-directional, precision current sense amp w/pwm rejection & int. shunt resistor | PW | 20 | -40 to 125

ACTIVE Custom reel may be available
Same as: INA253A2IPWR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 20
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the INA253

  • Precision Integrated Shunt Resistor
    • Shunt Resistor: 2 mΩ
    • Shunt Inductance: 3 nH
    • Shunt Resistor Tolerance: 0.1% (Max)
    • ±15 A Continuous from –40°C to +85°C
    • 0°C to 125°C Temperature Coefficient:
      10 ppm/°C
  • High Bandwidth: 350 kHz
  • Enhanced PWM rejection
  • Excellent CMRR
    • > 120-dB DC CMRR
    • 90-dB AC CMRR at 50 kHz
  • Accuracy:
    • Gain:
      • Gain Error: 0.4% (Max)
      • Gain Drift: 45 ppm/°C (Max)
    • Offset:
      • Offset Current: ±15 mA (Max)
      • Offset Drift: 125 µA/°C (Max)
  • Wide Common-Mode Range: –4 V to +80 V
  • Available Gains: 100 mV/A, 200 mV/A,
    and 400 mV/A
  • Quiescent Current: 2.4 mA (Max)

Description for the INA253

The INA253 is a voltage-output, current sense amplifier with an integrated shunt resistor of 2 mΩ. The INA253 is designed to monitor bidirectional currents over a wide common-mode range from
–4 V to +80 V, independent of the supply voltage. Three fixed gains are available: 100 mV/A, 200 mV/A, and 400 mV/A. The integration of the precision resistor with a zero-drift chopped amplifier provides calibration equivalent measurement accuracy, ultra-low temperature drift performance of 15 ppm/°C, and an optimized Kelvin layout for the sensing resistor.

The INA253 is designed with enhanced PWM rejection circuitry to suppress large (dv/dt) signals that enable real-time continuous current measurements. The measurements are critical for in-line current measurements in a motor-drive application, and for solenoid valve control applications.

This device operates from a single 2.7-V to 5.5-V power supply, drawing a maximum of 3 mA of supply current. All gain versions are specified over the extended operating temperature range (–40°C to +125°C), and are available in a 20-pin TSSOP package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more