Product details

Number of channels 1 Vs (min) (V) 1.7 Vs (max) (V) 5.5 CMRR (min) (dB) 70 Common-mode input low (min) (V) 1.5 Common-mode input high (max) (V) 7.5 Input offset (±) (max) (V) 0.0015 Iq (typ) (mA) 2.5 Slew rate (typ) (V/µs) 4 Voltage gain (min) (V/V) 0.5 Voltage gain (max) (V/V) 1.5 Small-signal bandwidth (typ) (Hz) 18000000 Rating Automotive Operating temperature range (°C) -40 to 125 Gain drift (max) (ppm/°C) 2.5 Gain error (±) (max) (%) 0.1
Number of channels 1 Vs (min) (V) 1.7 Vs (max) (V) 5.5 CMRR (min) (dB) 70 Common-mode input low (min) (V) 1.5 Common-mode input high (max) (V) 7.5 Input offset (±) (max) (V) 0.0015 Iq (typ) (mA) 2.5 Slew rate (typ) (V/µs) 4 Voltage gain (min) (V/V) 0.5 Voltage gain (max) (V/V) 1.5 Small-signal bandwidth (typ) (Hz) 18000000 Rating Automotive Operating temperature range (°C) -40 to 125 Gain drift (max) (ppm/°C) 2.5 Gain error (±) (max) (%) 0.1
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • AEC-Q100 qualified for automotive applications
    • Specified temperature range: –40°C to 125°C
  • Differential to Single ended converter
  • High speed ADC driver, 18MHz (typical)
  • Four gains (G = 0.5, 0.75, 1 and 1.5)
  • Good precision performance
    • CMRR: 92dB G = 1 (typical)
    • Gain error: ±0.02% (typical)
    • Offset voltage: ±0.5mV (typical)
  • Excellent temperature drift
    • Gain drift: ±0.5ppm/°C (typical)
    • Offset drift: ±1.2µV/°C (typical)
  • Dual channel for added space savings
  • Drives 70pF with <25% overshoot (typical)
  • Supply range: 1.7V (±0.85V) to 5.5V (±2.75V)
  • Functional Safety Capable
  • AEC-Q100 qualified for automotive applications
    • Specified temperature range: –40°C to 125°C
  • Differential to Single ended converter
  • High speed ADC driver, 18MHz (typical)
  • Four gains (G = 0.5, 0.75, 1 and 1.5)
  • Good precision performance
    • CMRR: 92dB G = 1 (typical)
    • Gain error: ±0.02% (typical)
    • Offset voltage: ±0.5mV (typical)
  • Excellent temperature drift
    • Gain drift: ±0.5ppm/°C (typical)
    • Offset drift: ±1.2µV/°C (typical)
  • Dual channel for added space savings
  • Drives 70pF with <25% overshoot (typical)
  • Supply range: 1.7V (±0.85V) to 5.5V (±2.75V)
  • Functional Safety Capable

The INA510-Q1 is a wide-bandwidth difference amplifier that offers four gain options for simultaneous level translation and differential-to-single-ended conversion applications. The device can level-translate the differential output signal from an ASIC and match the differential output signal to the full-scale input range of a single-ended ADC while satisfying the settling time requirements.

The device boasts a 18MHz closed-loop bandwidth across all gain options for faster settling performance within the ADC sampling window. The INAx510 achieves a typical CMRR of 92dB and a maximum gain error of ±0.05% referred to the output in the G = 1 configuration.

The INAx510 enables excellent performance while saving BOM costs and board space by removing the need for precise, low-drift external resistors. The device provides excellent temperature drift performance, made possible by precision-matched integrated resistors, and achieves a maximum gain drift of 2.5ppm/°C and a maximum referred offset drift of 5µV/°C.

The wide-bandwidth and precision performance make the INAx510 an excellent choice for replacing discrete difference amplifier implementations built with commodity amplifiers and resistors. The device is offered in single-channel and dual-channel versions, in the 5-pin SOT-23 and 16-pin SOT-23 packages, respectively.

The INA510-Q1 is a wide-bandwidth difference amplifier that offers four gain options for simultaneous level translation and differential-to-single-ended conversion applications. The device can level-translate the differential output signal from an ASIC and match the differential output signal to the full-scale input range of a single-ended ADC while satisfying the settling time requirements.

The device boasts a 18MHz closed-loop bandwidth across all gain options for faster settling performance within the ADC sampling window. The INAx510 achieves a typical CMRR of 92dB and a maximum gain error of ±0.05% referred to the output in the G = 1 configuration.

The INAx510 enables excellent performance while saving BOM costs and board space by removing the need for precise, low-drift external resistors. The device provides excellent temperature drift performance, made possible by precision-matched integrated resistors, and achieves a maximum gain drift of 2.5ppm/°C and a maximum referred offset drift of 5µV/°C.

The wide-bandwidth and precision performance make the INAx510 an excellent choice for replacing discrete difference amplifier implementations built with commodity amplifiers and resistors. The device is offered in single-channel and dual-channel versions, in the 5-pin SOT-23 and 16-pin SOT-23 packages, respectively.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet INAx510-Q1 Automotive, Fast Settling, Wide-Bandwidth Difference Amplifier for Level translation and Differential to Single-ended conversion datasheet PDF | HTML Aug 3, 2026
Functional safety information INA510-Q1 Functional Safety, FIT Rate, FMD and Pin FMA PDF | HTML Jul 30, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

INA510-Q1 TINA-TI Reference Design (Gain of 0.5)

SLVMFB5 (9 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

INA510-Q1 TINA-TI SPICE Model (Gain of 0.5)

SLVMFB6.ZIP (2 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos