INA600AIDBVR

ACTIVE

40V, wide common-mode voltage (-40V to 85V) difference amplifier with fixed attenuation ratios | DBV | 6 | -40 to 125

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the INA600

  • Ultra-high input impedance: >1MΩ
  • Supply range: 2.7V (±1.35V) to 40V (±20V)
  • Input voltage range: (V–) – 40V to (V–) + 85V
  • Precision voltage monitoring in noisy systems:
    • CMRR: 100dB (typical, G = 1/5)
    • Gain error: ±0.01% (typical)
    • Gain drift : ±1ppm/°C (typical)
  • Available gains:
    • INA600A: 1/5
    • INA600B: 1/10
    • INA600C: 1/12
    • INA600D: 1/18
    • INA600E: 1/24
    • INA600F: 1/36
  • –3dB bandwidth: ≥200kHz
  • Drives 400pF with ≤20% overshoot (typical)
  • Low quiescent current: 65µA (typical)
  • Specified temperature range: –40°C to +125°C

Description for the INA600

The INA600 is a voltage-sensing difference amplifier with precision matched resistors that offer attenuating gain options. The precision matched integrated resistors saves BOM costs and board space by removing the need for precise and low tolerance external resistors.

The INA600 offers high input impedance of >1MΩ and low quiescent current of 65µA. The device can handle up to –40V to +85V of input voltage, attenuate the voltage down with great accuracy, and interface the voltage to the low voltage ADC while rejecting any common-mode errors such as ground bounce, switching ripples, AC mains and so forth. The device achieves a maximum gain error of ±0.05%, and a maximum gain drift of 5ppm/°C along with 89dB of minimum common-mode rejection ratio (G = 1/5).

This combination of specifications makes the INA600 a great choice for a variety of level translation, differential to single-ended applications, including any voltage monitoring of batteries or power rails. The INA600 interfaces directly to low-speed, analog-to-digital converters (ADC) and therefore is an excellent choice for replacing discrete implementation of difference amplifiers built with commodity amplifiers and discrete resistors. The INA600 is offered in standard 6-pin SOT-23 and SC70 packages.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more