INA630DDFR

ACTIVE

Precision, low-power, indirect current feedback instrumentation amplifier | DDF | 8 | -40 to 125

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23-THN (DDF) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the INA630

  • Optimized for cost and size sensitive applications
  • Super-beta bipolar precision:
    • High common-mode rejection: 126dB (minimum) for G = 20V/V to 1000V/V
    • Low offset voltage: 60µV (typical), 350µV (maximum)
    • Low offset voltage drift: 0.7µV/°C (typical), 2µV/°C (maximum)
    • Low gain non-linearity: 10ppm (G = 100V/V) (maximum)
    • High power supply rejection: 123dB (minimum) for G = 20V/V to 1000V/V
    • Voltage noise density: 40nV/√Hz at f = 1kHz
  • Gain set with external resistor divider for G ≥ 20V/V
    • Maximum differential input voltages of ±125mV
  • Bandwidth: 550kHz (G = 20), 100kHz (G = 100)
  • Supply range:
    • Single-supply: 4.5V to 36V
    • Dual-supply: ±2.25V to ±18V
    • Supply current: 300µA (typical)
  • Specified temperature range: –40°C to +125°C

Description for the INA630

The INA630 is a high-precision instrumentation amplifier that offers low power consumption and operates over a wide single-supply or dual-supply range. The INA630 is optimized for small differential voltages (±125mV maximum) while providing excellent common-mode suppression (126dB CMRR). The INA630 offers flexible gain setting with an external resistor divider of minimum G = 20V/V.

The INA630 is based on an indirect current feedback architecture that offers low gain error and non-linearity. Due to the architecture the reference pin impedance does not degrade the CMRR performance. The device enables wider input and output voltage range compared to traditional instrumentation amplifiers. The device has high precision as a result of super-beta input transistors, which provide low input offset voltage, offset voltage drift, low bias current and current noise.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more