Product details

Number of channels 1 Vs (max) (V) 36 Vs (min) (V) 4.5 Input offset (±) (max) (µV) 250 Voltage gain (min) (V/V) 20 Voltage gain (max) (V/V) 1000 Noise at 1 kHz (typ) (nV√Hz) 40 Features Super Beta CMRR (min) (dB) 130 Input offset drift (±) (max) (µV/°C) 2 Input bias current (±) (max) (nA) 10 Iq (typ) (mA) 0.3 Bandwidth at min gain (typ) (MHz) 0.55 Gain error (±) (max) (%) 0.1 Operating temperature range (°C) -40 to 125 Rating Catalog Type Resistor Gain nonlinearity (±) (max) (%) 0.001 Input common mode headroom (to negative supply) (typ) (V) 1.5 Input common mode headroom (to positive supply) (typ) (V) -1.5 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 2
Number of channels 1 Vs (max) (V) 36 Vs (min) (V) 4.5 Input offset (±) (max) (µV) 250 Voltage gain (min) (V/V) 20 Voltage gain (max) (V/V) 1000 Noise at 1 kHz (typ) (nV√Hz) 40 Features Super Beta CMRR (min) (dB) 130 Input offset drift (±) (max) (µV/°C) 2 Input bias current (±) (max) (nA) 10 Iq (typ) (mA) 0.3 Bandwidth at min gain (typ) (MHz) 0.55 Gain error (±) (max) (%) 0.1 Operating temperature range (°C) -40 to 125 Rating Catalog Type Resistor Gain nonlinearity (±) (max) (%) 0.001 Input common mode headroom (to negative supply) (typ) (V) 1.5 Input common mode headroom (to positive supply) (typ) (V) -1.5 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 2
SOT-23-THN (DDF) 8 8.12 mm² (2.9 mm × 2.8 mm)
  • Optimized for cost and size sensitive applications
  • Super-beta bipolar precision:
    • High common-mode rejection: 126dB (minimum) for G = 20V/V to 1000V/V
    • Low offset voltage: 60µV (typical), 350µV (maximum)
    • Low offset voltage drift: 0.7µV/°C (typical), 2µV/°C (maximum)
    • Low gain non-linearity: 10ppm (G = 100V/V) (maximum)
    • High power supply rejection: 123dB (minimum) for G = 20V/V to 1000V/V
    • Voltage noise density: 40nV/√Hz at f = 1kHz
  • Gain set with external resistor divider for G ≥ 20V/V
    • Maximum differential input voltages of ±125mV
  • Bandwidth: 550kHz (G = 20), 100kHz (G = 100)
  • Supply range:
    • Single-supply: 4.5V to 36V
    • Dual-supply: ±2.25V to ±18V
    • Supply current: 300µA (typical)
  • Specified temperature range: –40°C to +125°C
  • Optimized for cost and size sensitive applications
  • Super-beta bipolar precision:
    • High common-mode rejection: 126dB (minimum) for G = 20V/V to 1000V/V
    • Low offset voltage: 60µV (typical), 350µV (maximum)
    • Low offset voltage drift: 0.7µV/°C (typical), 2µV/°C (maximum)
    • Low gain non-linearity: 10ppm (G = 100V/V) (maximum)
    • High power supply rejection: 123dB (minimum) for G = 20V/V to 1000V/V
    • Voltage noise density: 40nV/√Hz at f = 1kHz
  • Gain set with external resistor divider for G ≥ 20V/V
    • Maximum differential input voltages of ±125mV
  • Bandwidth: 550kHz (G = 20), 100kHz (G = 100)
  • Supply range:
    • Single-supply: 4.5V to 36V
    • Dual-supply: ±2.25V to ±18V
    • Supply current: 300µA (typical)
  • Specified temperature range: –40°C to +125°C

The INA630 is a high-precision instrumentation amplifier that offers low power consumption and operates over a wide single-supply or dual-supply range. The INA630 is optimized for small differential voltages (±125mV maximum) while providing excellent common-mode suppression (126dB CMRR). The INA630 offers flexible gain setting with an external resistor divider of minimum G = 20V/V.

The INA630 is based on an indirect current feedback architecture that offers low gain error and non-linearity. Due to the architecture the reference pin impedance does not degrade the CMRR performance. The device enables wider input and output voltage range compared to traditional instrumentation amplifiers. The device has high precision as a result of super-beta input transistors, which provide low input offset voltage, offset voltage drift, low bias current and current noise.

The INA630 is a high-precision instrumentation amplifier that offers low power consumption and operates over a wide single-supply or dual-supply range. The INA630 is optimized for small differential voltages (±125mV maximum) while providing excellent common-mode suppression (126dB CMRR). The INA630 offers flexible gain setting with an external resistor divider of minimum G = 20V/V.

The INA630 is based on an indirect current feedback architecture that offers low gain error and non-linearity. Due to the architecture the reference pin impedance does not degrade the CMRR performance. The device enables wider input and output voltage range compared to traditional instrumentation amplifiers. The device has high precision as a result of super-beta input transistors, which provide low input offset voltage, offset voltage drift, low bias current and current noise.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet INA630 Precision, 126dB CMRR, Indirect Current Feedback Instrumentation Amplifier datasheet (Rev. A) PDF | HTML Jul 2, 2025
Product overview Improving Signal Chain Performance with Alternative IA Topologies PDF | HTML Jul 16, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

INA630EVM — INA630 evaluation module

The INA630 evaluation module (EVM) is designed to allow banana connections for 4.5V to 36V DC power supplies. Input signal and output signal are also connected with banana connections. Gain on the EVM is set using 0805 discrete resistors or the RES11A resistor network. The voltage reference (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

INA630 PSpice Reference Design

SBOMCN9.ZIP (669 KB) - PSpice model
Supported products & hardware
Simulation model

INA630 TINA-TI Reference Design

SBOMCO0 (13 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

INA630 TINA-TI SPICE Model

SBOMCO1.ZIP (2 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Reference design

TIDA-010086 — Digital control cost-optimized 10-A battery formation and test reference design

This reference design provides a cost-effective design for multichannel battery formation and test applications. The design uses the C2000™ real-time microcontroller (MCU) with 16-channel simultaneous sampling precision ADC, which can be scaled up to support 8-channel cell testing. The design (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDF) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos