INA849DGKT

ACTIVE

Ultra-low noise (1 nV/√Hz), high-speed (28 MHz, 35 V/μs) precision (35 μV) instrumentation amplifier | DGK | 8 | -40 to 125

ACTIVE Custom reel may be available
Same as: INA849DGKT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA849DGKR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the INA849

  • Ultra-low noise: 1-nV/√Hz input voltage noise (typical)
  • Precision super-beta input performance:
    • Low offset voltage: 35 µV (maximum)
    • Low offset voltage drift: 0.4 µV/°C (maximum)
    • Low input bias current: 20 nA (maximum)
    • Low gain drift: 5 ppm/°C for G = 1 (maximum)
  • Bandwidth: 28 MHz (G = 1), 8 MHz (G = 100)
  • Slew rate: 35 V/µs
  • Common-mode rejection: 120 dB (minimum) for maximum gain
  • Supply range:
    • Single supply: 8 V to 36 V
    • Dual supply: ±4 V to ±18 V
  • Specified temperature range: –40°C to +125°C
  • Packages: 8-pin SOIC and VSSOP

Description for the INA849

The INA849 is an ultra-low noise instrumentation amplifier optimized for maximum accuracy in high-resolution systems and operation over a wide single-supply or dual-supply range. The device offers significantly lower input bias current than competitors as a result of super-beta input transistors. A state-of-the-art manufacturing process provides exceptionally low voltage noise, input offset voltage, and offset voltage drift.

Precisely matched integrated resistors provide a high, 92-dB (G = 1) common-mode rejection across the full input common-mode range. A single external resistor sets any gain from 1 to 10,000. The current-feedback topology of the INA849 provides wide bandwidth at higher gains for very-small, fast-moving signals. For example, the device provides 8 MHz of bandwidth at G = 100, and 28 MHz at a G = 1, with a fast 0.4-µs settling time (0.01%) for directly driving high-resolution, analog-to-digital converters (ADCs).

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA849DGKR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more