INA849DGKTG4

ACTIVE

Ultra-low noise (1 nV/√Hz), high-speed (28 MHz, 35 V/μs) precision (35 μV) instrumentation amplifier | DGK | 8 | -40 to 125

ACTIVE Custom reel may be available
Same as: INA849DGKTG4.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the INA849

  • Ultra-low noise: 1-nV/√Hz input voltage noise (typical)
  • Precision super-beta input performance:
    • Low offset voltage: 35 µV (maximum)
    • Low offset voltage drift: 0.4 µV/°C (maximum)
    • Low input bias current: 20 nA (maximum)
    • Low gain drift: 5 ppm/°C for G = 1 (maximum)
  • Bandwidth: 28 MHz (G = 1), 8 MHz (G = 100)
  • Slew rate: 35 V/µs
  • Common-mode rejection: 120 dB (minimum) for maximum gain
  • Supply range:
    • Single supply: 8 V to 36 V
    • Dual supply: ±4 V to ±18 V
  • Specified temperature range: –40°C to +125°C
  • Packages: 8-pin SOIC and VSSOP

Description for the INA849

The INA849 is an ultra-low noise instrumentation amplifier optimized for maximum accuracy in high-resolution systems and operation over a wide single-supply or dual-supply range. The device offers significantly lower input bias current than competitors as a result of super-beta input transistors. A state-of-the-art manufacturing process provides exceptionally low voltage noise, input offset voltage, and offset voltage drift.

Precisely matched integrated resistors provide a high, 92-dB (G = 1) common-mode rejection across the full input common-mode range. A single external resistor sets any gain from 1 to 10,000. The current-feedback topology of the INA849 provides wide bandwidth at higher gains for very-small, fast-moving signals. For example, the device provides 8 MHz of bandwidth at G = 100, and 28 MHz at a G = 1, with a fast 0.4-µs settling time (0.01%) for directly driving high-resolution, analog-to-digital converters (ADCs).

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more