INA950A1MPWTSEP

ACTIVE

Radiation-tolerant, 2.7V to 80V, 1.1MHz, ultra-precise, current-sense amplifier | PW | 8 | -55 to 125

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
+

Quality information

Rating Space
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 8
Operating temperature range (°C) -55 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the INA950-SEP

  • VID V62/25635
  • Radiation - Total Ionizing Dose (TID):
    • TID performance assurance up to 30krad(Si)
    • Radiation Lot Acceptance Testing (RLAT) for every wafer lot up to 30krad(Si)
  • Radiation - Single-Event Effects (SEE):
    • Single Event Latch-Up (SEL) immune up to 43MeV-cm2 /mg at 125°C
    • Single Event Transient (SET) characterized up to LET = 47.5MeV-cm2 /mg
  • Space Enhanced Plastic
    • Operating temperature from –55°C to +125°C
    • Controlled baseline
    • Au bondwire and NiPdAu lead finish
    • Outgassing test performed per ASTM E595
    • One fabrication, assembly, and test site
    • Extended product life cycle
    • Product traceability
  • Wide common-mode voltage:
    • Operational voltage: 2.7V to 80V
    • Survival voltage: −20V to 85V
  • Excellent CMRR:
    • 160dB DC
    • 85dB AC at 50kHz
  • Gain of 20V/V
    • Gain error: ±0.1% (maximum)
    • Gain drift: ±1.5ppm/°C
  • Offset voltage: ±12µV (maximum)
  • Offset drift: ±0.05µV/°C
  • High bandwidth: 1.1MHz
  • Slew rate: 2V/µs
  • Quiescent current: 370µA

Description for the INA950-SEP

The INA950-SEP is an ultra-precise, current-sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from 2.7V to 80V. The ultra-precise current measurement accuracy is achieved thanks to the combination of an ultra-low offset voltage of ±12µV (maximum), a small gain error of ±0.1% (maximum), and a high DC CMRR of 160dB (typical). The INA950-SEP is not only designed for DC current measurement, but also for high-speed applications (such as fast overcurrent protection, for example) with a high bandwidth of 1.1MHz and an 85dB AC CMRR (at 50kHz).

The INA950-SEP provides the capability to make ultra-precise current measurements by sensing the voltage drop across a shunt resistor over a wide common- mode range from 2.7V to 80V. The INA950-SEP is available in the TSSOP-8 package.

The INA950-SEP operates from a single 2.7V to 5.5V supply while only drawing 370µA from the supply (typical). The low offset of the zero-drift architecture enables current sensing with low ohmic shunts as specified over the operating temperature range (−55°C to 125°C).

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more