Product details

Rating Catalog Integrated isolated power No Number of channels 4 Forward/reverse channels 4 forward / 0 reverse Features Overvoltage tolerant inputs Data rate (max) (Mbps) 150 Protocols GPIO, PWM, SPI, UART SPI frequency (max) (MHz) 25 Propagation delay time (typ) (ns) 6.2 Propagation delay time (max) (ns) 10 Part-to-part output skew (max) (ns) 3 Pulse-width distortion (t(PHL) - t(PLH)) (max) (ns) 1.8 Channel-to-channel output skew (max) (ns) 1.5 Certifications CQC, TUV, UL, VDE Isolation rating Basic, Reinforced Working isolation voltage (VIOWM) (Vrms) 1061 Withstand isolation voltage (VISO) (Vrms) 2500, 3000, 5000 Surge isolation voltage (VIOSM) (kVPK) 4, 10.4 CMTI (min) (kV/µs) 200 Default output High, Low Creepage (min) (mm) 4, 8 Current consumption per channel (DC) (typ) (mA) 1.45 Current consumption per channel (1 Mbps) (typ) (mA) 2.325 Supply voltage (min) (V) 2.25 Supply voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Transient isolation voltage (VIOTM) (VPK) 4500, 7071 Clearance (min) (mm) 4, 8
Rating Catalog Integrated isolated power No Number of channels 4 Forward/reverse channels 4 forward / 0 reverse Features Overvoltage tolerant inputs Data rate (max) (Mbps) 150 Protocols GPIO, PWM, SPI, UART SPI frequency (max) (MHz) 25 Propagation delay time (typ) (ns) 6.2 Propagation delay time (max) (ns) 10 Part-to-part output skew (max) (ns) 3 Pulse-width distortion (t(PHL) - t(PLH)) (max) (ns) 1.8 Channel-to-channel output skew (max) (ns) 1.5 Certifications CQC, TUV, UL, VDE Isolation rating Basic, Reinforced Working isolation voltage (VIOWM) (Vrms) 1061 Withstand isolation voltage (VISO) (Vrms) 2500, 3000, 5000 Surge isolation voltage (VIOSM) (kVPK) 4, 10.4 CMTI (min) (kV/µs) 200 Default output High, Low Creepage (min) (mm) 4, 8 Current consumption per channel (DC) (typ) (mA) 1.45 Current consumption per channel (1 Mbps) (typ) (mA) 2.325 Supply voltage (min) (V) 2.25 Supply voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Transient isolation voltage (VIOTM) (VPK) 4500, 7071 Clearance (min) (mm) 4, 8
SOIC (DW) 16 106.09 mm² 10.3 x 10.3 SSOP (DBQ) 16 29.4 mm² 4.9 x 6 SSOP (DFP) 16 47.895 mm² 4.65 x 10.3
  • Functional Safety-Capable
    • Documentation available to aid IEC 61508 system design
  • Up to 150Mbps data rate
  • Robust SiO2 isolation barrier:
    • High lifetime at up to 1061VRMS and 1500VDC working voltage
    • Up to 5000VRMS isolation rating
    • Up to 10.4kV surge capability
    • Up to ±200kV/µs minimum CMTI
    • Wide temperature range: –40°C to 125°C ambient operating
  • Supply range: 2.25V to 5.5V
  • Overvoltage Tolerant Inputs
  • Default output high (ISO644x) and low (ISO644xF) options
  • Low propagation delay: 10ns maximum at 5V, 12ns maximum at 3.3V
  • Supports SPI up to: 25MHz at 5V, 20.8MHz at 3.3V
  • Low pulse width distortion: 1.8ns maximum at 5V, 2.2ns maximum at 3.3V
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • Low emissions
  • Small Footprint Packages:
    • Wide-SSOP (DFP-16) Package
    • SSOP (DBQ-16) Package
  • Safety-Related Certifications (Planned):
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 and CSA CAS Notice No. 5A
    • IEC 62368-1, IEC 61010-1 and GB 4943.1 certifications
  • Functional Safety-Capable
    • Documentation available to aid IEC 61508 system design
  • Up to 150Mbps data rate
  • Robust SiO2 isolation barrier:
    • High lifetime at up to 1061VRMS and 1500VDC working voltage
    • Up to 5000VRMS isolation rating
    • Up to 10.4kV surge capability
    • Up to ±200kV/µs minimum CMTI
    • Wide temperature range: –40°C to 125°C ambient operating
  • Supply range: 2.25V to 5.5V
  • Overvoltage Tolerant Inputs
  • Default output high (ISO644x) and low (ISO644xF) options
  • Low propagation delay: 10ns maximum at 5V, 12ns maximum at 3.3V
  • Supports SPI up to: 25MHz at 5V, 20.8MHz at 3.3V
  • Low pulse width distortion: 1.8ns maximum at 5V, 2.2ns maximum at 3.3V
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • Low emissions
  • Small Footprint Packages:
    • Wide-SSOP (DFP-16) Package
    • SSOP (DBQ-16) Package
  • Safety-Related Certifications (Planned):
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 and CSA CAS Notice No. 5A
    • IEC 62368-1, IEC 61010-1 and GB 4943.1 certifications
Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ISO64XX-WB-EVM — ISO64xx wide-body package evaluation module

The ISO64xx wide-body (WB) package evaluation module (EVM) allows designers to evaluate device performance for fast development and analysis of isolated systems. The EVM supports evaluation of any of the ISO64xx single-channel, dual-channel, quad-channel or six-channel digital isolator devices in (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

ISO6440 IBIS Model

SLLM518.ZIP (46 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian
SSOP (DBQ) 16 Ultra Librarian
SSOP (DFP) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos