SPRT820B January   2026  – June 2026 ISO6020 , ISO6021 , ISO6040 , ISO6041 , ISO6042 , ISO6061 , ISO6062 , ISO6063 , ISO6420 , ISO6420-Q1 , ISO6421 , ISO6421-Q1 , ISO6440 , ISO6440-Q1 , ISO6441 , ISO6441-Q1 , ISO6442 , ISO6442-Q1 , ISO6462 , ISO6463 , ISOW1050 , ISOW3080 , ISOW6441

 

  1.   1
  2.   2
  3.   Trademarks
Product Overview

Eliminating Back-Powering in Digital Isolators With Over-Voltage Tolerant Inputs