Product details

Rating HiRel Enhanced Product Product type Analog transistor output Input type DC Output type Analog transistor Withstand isolation voltage (VISO) (Vrms) 3750 Number of channels 1 Current transfer ratio (CTR) (min) (%) 100 Current transfer ratio (CTR) (max) (%) 155 Forward voltage (typ) (V) 1.2 Forward current (IF) (max) (mA) 20 Forward current (IF) (min) (µA) 700 Operating temperature range (°C) -55 to 125 Creepage (min) (mm) 5 Clearance (min) (mm) 5
Rating HiRel Enhanced Product Product type Analog transistor output Input type DC Output type Analog transistor Withstand isolation voltage (VISO) (Vrms) 3750 Number of channels 1 Current transfer ratio (CTR) (min) (%) 100 Current transfer ratio (CTR) (max) (%) 155 Forward voltage (typ) (V) 1.2 Forward current (IF) (max) (mA) 20 Forward current (IF) (min) (µA) 700 Operating temperature range (°C) -55 to 125 Creepage (min) (mm) 5 Clearance (min) (mm) 5
SOIC (DFG) 4 24.57 mm² (3.51 mm × 7 mm)
  • Footprint compatible, pin-to-pin upgrade to industry-standard phototransistor optocouplers
  • 1-channel LED-emulator input
  • Current transfer ratio (CTR) at IF = 5mA, VCE = 5V: 100% to 155%
  • High collector-emitter voltage: VCE (max) = 80V
  • Robust SiO2 isolation barrier
    • Isolation rating: 3750VRMS
    • Working voltage: 500VRMS, 707VPK
    • Surge capability: 10kVPK
  • Extended temperature range: -55°C to 125°C
  • Response time: 3µs (typical) at VCE = 10V, IC = 2mA, RL = 100Ω
  • Safety-Related Certifications(Planned)
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 recognition, 3750VRMS and 5000VRMS isolation
    • IEC 62368-1, IEC 61010-1 certifications
    • CQC GB 4943.1 certification
  • Footprint compatible, pin-to-pin upgrade to industry-standard phototransistor optocouplers
  • 1-channel LED-emulator input
  • Current transfer ratio (CTR) at IF = 5mA, VCE = 5V: 100% to 155%
  • High collector-emitter voltage: VCE (max) = 80V
  • Robust SiO2 isolation barrier
    • Isolation rating: 3750VRMS
    • Working voltage: 500VRMS, 707VPK
    • Surge capability: 10kVPK
  • Extended temperature range: -55°C to 125°C
  • Response time: 3µs (typical) at VCE = 10V, IC = 2mA, RL = 100Ω
  • Safety-Related Certifications(Planned)
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 recognition, 3750VRMS and 5000VRMS isolation
    • IEC 62368-1, IEC 61010-1 certifications
    • CQC GB 4943.1 certification

The ISOM8110-EP device is a single-channel optocoupler-emulator with LED-emulator input and transistor output. The device is footprint compatible and pin-to-pin upgrades for many traditional optocouplers, allowing enhancement to existing systems with no PCB redesign.

ISOM8110-EP opto-emulator offers significant reliability and performance advantages compared to optocouplers, including high bandwidth, low turn-off delay, low power consumption, wider temperature ranges, flat CTR, and tight process controls resulting in small part-to-part skew. Since there is no aging effect or temperature variation to compensate for, the emulated LED input stage consumes less power than optocouplers.

ISOM8110-EP is offered in a small SOIC-4 package with 2.54mm pin pitch, supporting a 3750VRMS isolation rating. The high performance and reliability of ISOM8110-EP enables the device to be used in power supply feedback design, avionics, defense, and more.

The ISOM8110-EP device is a single-channel optocoupler-emulator with LED-emulator input and transistor output. The device is footprint compatible and pin-to-pin upgrades for many traditional optocouplers, allowing enhancement to existing systems with no PCB redesign.

ISOM8110-EP opto-emulator offers significant reliability and performance advantages compared to optocouplers, including high bandwidth, low turn-off delay, low power consumption, wider temperature ranges, flat CTR, and tight process controls resulting in small part-to-part skew. Since there is no aging effect or temperature variation to compensate for, the emulated LED input stage consumes less power than optocouplers.

ISOM8110-EP is offered in a small SOIC-4 package with 2.54mm pin pitch, supporting a 3750VRMS isolation rating. The high performance and reliability of ISOM8110-EP enables the device to be used in power supply feedback design, avionics, defense, and more.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ISOM8110-EP Enhanced Product Single-Channel Opto-Emulator With Analog Transistor Output datasheet PDF | HTML Aug 19, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISOM-EVM — Universal opto-emulator evaluation module

The ISOM-EVM supports evaluation of TI opto-emulators in 5-pin DFF, 4-pin DFG, 4-pin DFH and 4-pin DFS SOIC packages. The evaluation module (EVM) can be reconfigured for evaluation of different opto-emulators, different input signal or other applications by changing the EVM configuration and (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOIC (DFG) 4 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos