Product details

Rating Automotive Isolation rating Reinforced Number of channels 4 Forward/reverse channels 2 forward / 2 reverse Data rate (max) (Mbps) 150 Working isolation voltage (VIOWM) (Vrms) 848 Surge isolation voltage (VIOSM) (VPK) 10400 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (kV/µs) 100 Operating temperature range (°C) -40 to 125 Type Digital isolator
Rating Automotive Isolation rating Reinforced Number of channels 4 Forward/reverse channels 2 forward / 2 reverse Data rate (max) (Mbps) 150 Working isolation voltage (VIOWM) (Vrms) 848 Surge isolation voltage (VIOSM) (VPK) 10400 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (kV/µs) 100 Operating temperature range (°C) -40 to 125 Type Digital isolator
SO-MOD (DWE) 16 106.09 mm² (10.3 mm × 10.3 mm)
  • Qualified for Automotive Applications
  • Up to 150Mbps data rate
  • Integrated DC-DC converter with best in class emissions.
  • Emission optimized to meet CISPR 25 on 2 layer board
  • Low output ripple: 30mV
  • High efficiency output power
    • Selectable isolated output voltage of 3.3V or 5V
    • Efficiency at max load: 42.5%
    • Up to 0.55W output power
    • VISO accuracy of 10%
    • 5V to 5V: Max available load current = 110mA
    • 5V to 3.3V: Max available load current = 140mA
    • 3.3V to 3.3V: Max available load current = 60mA
  • Low Propagation delay : 7.3ns typical
  • Independent power supply for channel isolator and power converter in ISOW644xV
    • Logic supply (VDDL): 2.25V to 5.5V
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
  • High CMTI: 200kV/µs (Typ)
  • Overvoltage Tolerant Inputs
  • Supports SPI up to: 25MHz at 5V, 20.8MHz at 3.3V
  • Extended temperature range: –40°C to 125°C
  • 16-pin wide body SOIC package
  • Safety Related Certifications (Planned):
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB 4943.1 certifications
  • Qualified for Automotive Applications
  • Up to 150Mbps data rate
  • Integrated DC-DC converter with best in class emissions.
  • Emission optimized to meet CISPR 25 on 2 layer board
  • Low output ripple: 30mV
  • High efficiency output power
    • Selectable isolated output voltage of 3.3V or 5V
    • Efficiency at max load: 42.5%
    • Up to 0.55W output power
    • VISO accuracy of 10%
    • 5V to 5V: Max available load current = 110mA
    • 5V to 3.3V: Max available load current = 140mA
    • 3.3V to 3.3V: Max available load current = 60mA
  • Low Propagation delay : 7.3ns typical
  • Independent power supply for channel isolator and power converter in ISOW644xV
    • Logic supply (VDDL): 2.25V to 5.5V
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
  • High CMTI: 200kV/µs (Typ)
  • Overvoltage Tolerant Inputs
  • Supports SPI up to: 25MHz at 5V, 20.8MHz at 3.3V
  • Extended temperature range: –40°C to 125°C
  • 16-pin wide body SOIC package
  • Safety Related Certifications (Planned):
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB 4943.1 certifications

The ISOW644x-Q1 devices are isolated quad-channel digital isolator with an integrated high-efficiency power converter with best in class emissions tested on ISOW6441DWEEVM. The integrated DC-DC converter provides up to 550mW of isolated power, eliminating the need for a separate isolated power supply in space-constrained isolated designs.

The high-efficiency of the power converter allows for operation at a wide operating ambient temperature range of –40°C to 125°C. The ISOW644x-Q1 has been designed with enhanced protection features in mind, including soft-start to limit inrush current, over-voltage and under-voltage lock out, overload and short-circuit protection, and thermal shutdown.

The ISOW644x-Q1 family of devices provide high electromagnetic immunity while isolating CMOS or LVCMOS digital I/Os. The signal-isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier, whereas, power isolation uses on-chip transformers separated by thin film polymer as insulating material. There are two orderable configurations of four channel ISOW644x-Q1 device using the last part number digit to note the number of reverse channels. For example, the ISOW6441-Q1 device has 3 forward channels and 1 reverse channels, while the ISOW6442-Q1 device has 2 forward channel and 2 reverse channels. If the input signal is lost, the default output is high for the ISOW644x-Q1 devices without the F suffix and low for the ISOW644x-Q1 devices with the F suffix. ISOW644xV-Q1 can operate with different supply voltages on VDDL and VDD pins. These devices support 2.25V to 5.5V logic supply on VDDL pin, that can be independent from the power converter supply (VDD) of 3V to 5.5V.

The ISOW644x-Q1 devices are isolated quad-channel digital isolator with an integrated high-efficiency power converter with best in class emissions tested on ISOW6441DWEEVM. The integrated DC-DC converter provides up to 550mW of isolated power, eliminating the need for a separate isolated power supply in space-constrained isolated designs.

The high-efficiency of the power converter allows for operation at a wide operating ambient temperature range of –40°C to 125°C. The ISOW644x-Q1 has been designed with enhanced protection features in mind, including soft-start to limit inrush current, over-voltage and under-voltage lock out, overload and short-circuit protection, and thermal shutdown.

The ISOW644x-Q1 family of devices provide high electromagnetic immunity while isolating CMOS or LVCMOS digital I/Os. The signal-isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier, whereas, power isolation uses on-chip transformers separated by thin film polymer as insulating material. There are two orderable configurations of four channel ISOW644x-Q1 device using the last part number digit to note the number of reverse channels. For example, the ISOW6441-Q1 device has 3 forward channels and 1 reverse channels, while the ISOW6442-Q1 device has 2 forward channel and 2 reverse channels. If the input signal is lost, the default output is high for the ISOW644x-Q1 devices without the F suffix and low for the ISOW644x-Q1 devices with the F suffix. ISOW644xV-Q1 can operate with different supply voltages on VDDL and VDD pins. These devices support 2.25V to 5.5V logic supply on VDDL pin, that can be independent from the power converter supply (VDD) of 3V to 5.5V.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISOW6441DWEEVM — ISOW6441 evaluation module

The ISOW644x family of devices are galvanically isolated quad-channel digital isolator with an integrated high-efficiency power converter with best in class emissions. The integrated DC-DC converter provides up to 550mW of isolated power. This EVM lets designers evaluate device performance for (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SO-MOD (DWE) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos