SDAA401
June 2026
ISOW1050
,
ISOW3080
,
ISOW6441
,
ISOW6442
,
ISOW6442-Q1
1
Abstract
Trademarks
1
Introduction
2
Enhancing EMC Performance Through Board Design Techniques
2.1
HF Decoupling Capacitor on Pin 1 and Pin 16
2.2
Capacitor Bank and Relative Placement
2.3
Ferrite Bead π-Filter on Supply Rails
2.4
Isolated Copper Island (KOZ) Under Ferrite Beads
2.5
Common-Mode Choke on the CAN/RS-485 Cable (ISOW3080 and ISOW1050 Device)
2.6
Post Island Capacitor
2.7
Series Resistors or Low-Pass Filter on I/O Traces
2.8
Y-Capacitor Between GND1 and GND2 (Safety-Critical)
2.9
Interlayer Capacitor (Substrate Capacitor in the Isolation Region)
2.10
100µF Bulk Capacitor at VDD Input Rail
3
Summary
4
References
Application Note
Optimizing EMC in Isolated Designs: 10 PCB Techniques for CISPR and IEC Compliance