Home Power management Linear & low-dropout (LDO) regulators
NEW

LM1117-Q1

ACTIVE

Product details

Rating Automotive Vin (max) (V) 18 Vin (min) (V) 2.5 Iout (max) (A) 1 Output options Fixed Output Vout (max) (V) 12 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 3.3, 5, 12 Noise (µVrms) 60 PSRR at 100 KHz (dB) 53 Iq (typ) (mA) 0.065 Features Foldback Overcurrent protection Thermal resistance θJA (°C/W) 67.2, 95 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 900 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 18 Vin (min) (V) 2.5 Iout (max) (A) 1 Output options Fixed Output Vout (max) (V) 12 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 3.3, 5, 12 Noise (µVrms) 60 PSRR at 100 KHz (dB) 53 Iq (typ) (mA) 0.065 Features Foldback Overcurrent protection Thermal resistance θJA (°C/W) 67.2, 95 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 900 Operating temperature range (°C) -40 to 125
TO-252 (KVU) 3 66.726 mm² (6.6 mm × 10.11 mm) SOT-223 (DCY) 4 45.5 mm² (6.5 mm × 7 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Junction temperature: –40°C to +150°C, TJ
  • Input voltage range VIN:
    • Absolute maximum: 20V
    • Operating range: 2.5V to 18V
  • Output voltage range VOUT:
    • 1.2V, 3.3V, 5V, 12V fixed
    • 0.8V to 13.0V (fixed, 100mV steps) available upon request
  • Output current: Up to 1A
  • Low quiescent current IQ: 65µA (typical)
  • ±1% output accuracy
  • High PSRR:
    • 60dB at 1kHz
    • 40dB at 1MHz
  • Internal soft-start time: 500µs (typical)
  • Foldback current limiting and thermal protection
  • Stable with 1µF ceramic output capacitors
  • Packages:
    • SOT-223 (DCY), RθJA= 95.4°C/W
    • TO-252 (KVU), RθJA= 67.2°C/W
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Junction temperature: –40°C to +150°C, TJ
  • Input voltage range VIN:
    • Absolute maximum: 20V
    • Operating range: 2.5V to 18V
  • Output voltage range VOUT:
    • 1.2V, 3.3V, 5V, 12V fixed
    • 0.8V to 13.0V (fixed, 100mV steps) available upon request
  • Output current: Up to 1A
  • Low quiescent current IQ: 65µA (typical)
  • ±1% output accuracy
  • High PSRR:
    • 60dB at 1kHz
    • 40dB at 1MHz
  • Internal soft-start time: 500µs (typical)
  • Foldback current limiting and thermal protection
  • Stable with 1µF ceramic output capacitors
  • Packages:
    • SOT-223 (DCY), RθJA= 95.4°C/W
    • TO-252 (KVU), RθJA= 67.2°C/W

The LM1117-Q1 is an AEC-Q100 qualified linear voltage regulator for automotive applications. The device provides improved performance compared to traditional x1117 regulators, with tighter output accuracy and low quiescent current (IQ) to minimize standby power consumption.

The LM1117-Q1 input voltage range is from 2.5V to 18V (20V absolute maximum). The device is available in 1.2V, 3.3V, 5V, and 12V fixed output voltages.

The wide bandwidth PSRR performance of the LM1117-Q1 is typically greater than 60dB at 1kHz and 40dB at 1MHz, which attenuates the switching frequency of an upstream DC/DC converter.

Additionally, the LM1117-Q1 has an internal soft-start feature to reduce inrush current during start-up, which helps save space and cost in a design by minimizing the need for input capacitance. The LM1117-Q1 features a foldback current limit that reduces the power dissipation of the device during high-load current faults or shorting events.

The LM1117-Q1 is an AEC-Q100 qualified linear voltage regulator for automotive applications. The device provides improved performance compared to traditional x1117 regulators, with tighter output accuracy and low quiescent current (IQ) to minimize standby power consumption.

The LM1117-Q1 input voltage range is from 2.5V to 18V (20V absolute maximum). The device is available in 1.2V, 3.3V, 5V, and 12V fixed output voltages.

The wide bandwidth PSRR performance of the LM1117-Q1 is typically greater than 60dB at 1kHz and 40dB at 1MHz, which attenuates the switching frequency of an upstream DC/DC converter.

Additionally, the LM1117-Q1 has an internal soft-start feature to reduce inrush current during start-up, which helps save space and cost in a design by minimizing the need for input capacitance. The LM1117-Q1 features a foldback current limit that reduces the power dissipation of the device during high-load current faults or shorting events.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TLV767-Q1 ACTIVE Automotive adjustable- and fixed-output, 1-A, 16-V, positive-voltage low-dropout linear regulator Similar specs, not p2p

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet LM1117-Q1 18V, 1A, Automotive, Fixed-Output Linear Voltage Regulator datasheet (Rev. B) PDF | HTML Apr 16, 2026
Application note An empirical analysis of the impact of board layout on LDO thermal performance (Rev. A) PDF | HTML Sep 23, 2025
Application note A Topical Index of TI LDO Application Notes (Rev. F) Jun 27, 2019
E-book LDO Basics (Rev. A) Apr 8, 2019
Technical article LDO basics: dropout PDF | HTML Mar 16, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MLTLDO2EVM-037 — Universal LDO linear voltage regulator evaluation module for DCY, DDA and KVU packages

The MLTLDO2EVM-037 multipackage low-dropout (LDO) evaluation module (EVM) allows design engineers to evaluate the operation and performance of several common packages of linear regulators for possible use in their own circuit application. This EVM configuration contains a DDA, 3-pin and 5-pin KVU, (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TLV1117LV33EVM-714 — TLV1117LV evaluation module for 1-A, fixed-voltage, LDO linear regulator

The TLV1117LV33EVM-714 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TLV1117LVxx device, which is a 1-A, positive fixed-voltage low-dropout (LDO) linear regulator.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LM1117 1P8 PSpice Transient Model

SNOM484.ZIP (56 KB) - PSpice model
Supported products & hardware
Simulation model

LM1117 1P8 Unencrypted PSpice Transient Model

SNOM483.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

LM1117 2P5 PSpice Transient Model

SNOM481.ZIP (61 KB) - PSpice model
Supported products & hardware
Simulation model

LM1117 2P5 Unencrypted PSpice Transient Model

SNOM482.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

LM1117 2P85 PSpice Transient Model

SNOM480.ZIP (59 KB) - PSpice model
Supported products & hardware
Simulation model

LM1117 2P85 Unencrypted PSpice Transient Model

SNOM479.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

LM1117 3P3 PSpice Transient Model

SNOM487.ZIP (60 KB) - PSpice model
Supported products & hardware
Simulation model

LM1117 3P3 Unencrypted PSpice Transient Model

SNOM488.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

LM1117 5P0 PSpice Transient Model

SNOM486.ZIP (57 KB) - PSpice model
Supported products & hardware
Simulation model

LM1117 5P0 Unencrypted PSpice Transient Model

SNOM485.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

LM1117 ADJ PSpice Transient Model

SNOM556.ZIP (61 KB) - PSpice model
Supported products & hardware
Simulation model

LM1117 Adjustable Unencrypted PSpice Transient Model

SNOM557.ZIP (1 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TO-252 (KVU) 3 Ultra Librarian
SOT-223 (DCY) 4 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos