Home Power management DC/DC switching regulators DC/DC controllers

LM2748

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
TPS546A24A ACTIVE 2.95-V to 18-V, stackable 10-A synchronous SWIFT™ buck converter with pin-strapping and PMBus Upgraded PMBus and faster switching frequency.

Product details

Rating Catalog Topology Buck Iout (max) (A) 20 Vin (max) (V) 14 Vin (min) (V) 1 Vout (max) (V) 12 Vout (min) (V) 0.6 Control mode Voltage mode Features Enable, Power good, Synchronous rectification, Tracking Duty cycle (max) (%) 86 Iq (typ) (A) 0.0017 Number of phases 1 Operating temperature range (°C) -40 to 125
Rating Catalog Topology Buck Iout (max) (A) 20 Vin (max) (V) 14 Vin (min) (V) 1 Vout (max) (V) 12 Vout (min) (V) 0.6 Control mode Voltage mode Features Enable, Power good, Synchronous rectification, Tracking Duty cycle (max) (%) 86 Iq (typ) (A) 0.0017 Number of phases 1 Operating temperature range (°C) -40 to 125
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm)
  • Switching Frequency from 50 kHz to 1 MHz
  • Switching Frequency Synchronize Range 250 kHz to 1 MHz (LM2745 Only)
  • Startup with a Pre-biased Output Load
  • Power Stage Input Voltage from 1V to 14V
  • Control Stage Input Voltage from 3V to 6V
  • Output Voltage Adjustable Down to 0.6V
  • Power Good Flag and Shutdown
  • Output Overvoltage and Undervoltage Detection
  • ±1.5% Feedback Voltage Accuracy Over Temperature
  • Low-side Adjustable Current Sensing
  • Adjustable Soft-start
  • Tracking and Sequencing with Shutdown and Soft Start Pins
  • TSSOP-14 Package

All trademarks are the property of their respective owners.

  • Switching Frequency from 50 kHz to 1 MHz
  • Switching Frequency Synchronize Range 250 kHz to 1 MHz (LM2745 Only)
  • Startup with a Pre-biased Output Load
  • Power Stage Input Voltage from 1V to 14V
  • Control Stage Input Voltage from 3V to 6V
  • Output Voltage Adjustable Down to 0.6V
  • Power Good Flag and Shutdown
  • Output Overvoltage and Undervoltage Detection
  • ±1.5% Feedback Voltage Accuracy Over Temperature
  • Low-side Adjustable Current Sensing
  • Adjustable Soft-start
  • Tracking and Sequencing with Shutdown and Soft Start Pins
  • TSSOP-14 Package

All trademarks are the property of their respective owners.

The LM2745/8 are high-speed synchronous buck regulator controllers with an accurate feedback voltage accuracy of ±1.5%. It can provide simple down conversion to output voltages as low as 0.6V. Though the control sections of the IC are rated for 3 to 6V, the driver sections are designed to accept input supply rails as high as 14V. The use of adaptive non-overlapping MOSFET gate drivers helps avoid potential shoot-through problems while maintaining high efficiency. The IC is designed for the more cost-effective option of driving only N-channel MOSFETs in both the high-side and low-side positions. It senses the low-side switch voltage drop for providing a simple, adjustable current limit.

The LM2745/8 features a fixed-frequency voltage-mode PWM control architecture which is adjustable from 50 kHz to 1 MHz with one external resistor. In addition, the LM2745 also allows the switching frequency to be synchronized to an external clock signal over the range of 250 kHz to 1 MHz. This wide range of switching frequency gives the power supply designer the flexibility to make better tradeoffs between component size, cost and efficiency.

Features include the ability to startup with a pre-biased load on the output, soft-start, input undervoltage lockout (UVLO) and Power Good (based on both undervoltage and overvoltage detection). In addition, the shutdown pin of the IC can be used for providing startup delay, and the soft-start pin can be used for implementing precise tracking, for the purpose of sequencing with respect to an external rail.

The LM2745/8 are high-speed synchronous buck regulator controllers with an accurate feedback voltage accuracy of ±1.5%. It can provide simple down conversion to output voltages as low as 0.6V. Though the control sections of the IC are rated for 3 to 6V, the driver sections are designed to accept input supply rails as high as 14V. The use of adaptive non-overlapping MOSFET gate drivers helps avoid potential shoot-through problems while maintaining high efficiency. The IC is designed for the more cost-effective option of driving only N-channel MOSFETs in both the high-side and low-side positions. It senses the low-side switch voltage drop for providing a simple, adjustable current limit.

The LM2745/8 features a fixed-frequency voltage-mode PWM control architecture which is adjustable from 50 kHz to 1 MHz with one external resistor. In addition, the LM2745 also allows the switching frequency to be synchronized to an external clock signal over the range of 250 kHz to 1 MHz. This wide range of switching frequency gives the power supply designer the flexibility to make better tradeoffs between component size, cost and efficiency.

Features include the ability to startup with a pre-biased load on the output, soft-start, input undervoltage lockout (UVLO) and Power Good (based on both undervoltage and overvoltage detection). In addition, the shutdown pin of the IC can be used for providing startup delay, and the soft-start pin can be used for implementing precise tracking, for the purpose of sequencing with respect to an external rail.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM2745/48 Synch Buck Controller w/ Pre-Bias Startup & Optional Clk Synch datasheet (Rev. E) Apr 3, 2013

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​