Home Power management DC/DC switching regulators DC/DC converters

LM34922

ACTIVE

6-28V, 2A Constant On-Time Non-Synchronous Buck Regulator with Adjustable Current Limit

Product details

Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 28 Vin (min) (V) 6 Vout (max) (V) 24 Vout (min) (V) 2.51 Features Adjustable current limit, Enable, Power good Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0016 Duty cycle (max) (%) 99
Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 28 Vin (min) (V) 6 Vout (max) (V) 24 Vout (min) (V) 2.51 Features Adjustable current limit, Enable, Power good Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0016 Duty cycle (max) (%) 99
HVSSOP (DGQ) 10 14.7 mm² (3 mm × 4.9 mm)
  • Input Operating Voltage Range: 6V to 28V
  • Absolute Maximum Input Rating: 30V
  • Integrated 2A N-Channel Buck Switch
  • Adjustable Current Limit Allows for Smaller Inductor
  • Adjustable Output Voltage from 2.51V
  • Minimum Ripple Voltage at VOUT
  • Power Good Output
  • Switching Frequency Adjustable to 1MHz
  • COT Topology Features:
    • Switching Frequency Remains Nearly Constant with Load Current and Input Voltage Variations
    • Ultra-Fast Transient Response
    • No Loop Compensation Required
    • Stable Operation with Ceramic Output Capacitors
    • Allows for Smaller Output Capacitor and Current Sense Resistor
  • Adjustable Soft-Start Timing
  • Thermal Shutdown
  • Precision 2% Feedback Reference

All trademarks are the property of their respective owners.

  • Input Operating Voltage Range: 6V to 28V
  • Absolute Maximum Input Rating: 30V
  • Integrated 2A N-Channel Buck Switch
  • Adjustable Current Limit Allows for Smaller Inductor
  • Adjustable Output Voltage from 2.51V
  • Minimum Ripple Voltage at VOUT
  • Power Good Output
  • Switching Frequency Adjustable to 1MHz
  • COT Topology Features:
    • Switching Frequency Remains Nearly Constant with Load Current and Input Voltage Variations
    • Ultra-Fast Transient Response
    • No Loop Compensation Required
    • Stable Operation with Ceramic Output Capacitors
    • Allows for Smaller Output Capacitor and Current Sense Resistor
  • Adjustable Soft-Start Timing
  • Thermal Shutdown
  • Precision 2% Feedback Reference

All trademarks are the property of their respective owners.

The LM34922 Constant On-time Step-Down Switching Regulator features all the functions needed to implement a low cost, efficient, buck bias regulator capable of supplying up to 2A of load current. This voltage regulator contains an N-Channel Buck switch, a startup regulator, current limit detection, and internal ripple control. The constant on-time regulation principle requires no loop compensation, results in fast load transient response, and simplifies circuit implementation. The operating frequency remains constant with line and load. The adjustable valley current limit detection results in a smooth transition from constant voltage to constant current mode when current limit is reached, without the use of current limit foldback. The PGD output indicates the output voltage has increased to within 5% of the expected regulation value. Additional features include: Low output ripple, VIN under-voltage lock-out, adjustable soft-start timing, thermal shutdown, gate drive pre-charge, gate drive under-voltage lock-out, and maximum duty cycle limit.

The LM34922 Constant On-time Step-Down Switching Regulator features all the functions needed to implement a low cost, efficient, buck bias regulator capable of supplying up to 2A of load current. This voltage regulator contains an N-Channel Buck switch, a startup regulator, current limit detection, and internal ripple control. The constant on-time regulation principle requires no loop compensation, results in fast load transient response, and simplifies circuit implementation. The operating frequency remains constant with line and load. The adjustable valley current limit detection results in a smooth transition from constant voltage to constant current mode when current limit is reached, without the use of current limit foldback. The PGD output indicates the output voltage has increased to within 5% of the expected regulation value. Additional features include: Low output ripple, VIN under-voltage lock-out, adjustable soft-start timing, thermal shutdown, gate drive pre-charge, gate drive under-voltage lock-out, and maximum duty cycle limit.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM34922 28V 2A Constant OnTime Switchg Reg w Adj Current Limit datasheet (Rev. A) Mar 21, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGQ) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos