Home Power management Load switches

LM3526

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS2052B ACTIVE 2-ch, 0.5A loading, 2.7-5.5V, 70mΩ USB power switch, active-high This product features 70-mΩ RDS(on) and lower 1 ku price.
TPS2042B ACTIVE 2-ch, 0.5A loading, 2.7-5.5V, 70mΩ USB power switch, active-low This product features 70-mΩ RDS(on) and lower 1 ku price.

Product details

Product type Optimized for USB-A Vin (max) (V) 5.5 Vin (min) (V) 2.7 Overcurrent response Current limiting (fixed) Rating Catalog Number of channels 2 Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 0.58 Enable Active High, Active Low
Product type Optimized for USB-A Vin (max) (V) 5.5 Vin (min) (V) 2.7 Overcurrent response Current limiting (fixed) Rating Catalog Number of channels 2 Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 0.58 Enable Active High, Active Low
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Compatible with USB1.1 and USB 2.0
  • 1 ms Fault Flag Delay Filters Hot-Plug Events
  • Smooth Turn-on Eliminates In-rush Induced Voltage Drop
  • UL Recognized Component: REF# 205202
  • 1A Nominal Short Circuit Output Current Protects PC Power Supplies
  • Thermal Shutdown Protects Device in Direct Short Condition
  • 500mA Minimum Continuous Load Current
  • Small SOIC-8 package minimizes board space
  • 2.7V to 5.5V Input Voltage Range
  • 140 mΩ Max. Switch Resistance
  • 1 µA Max. Standby Current
  • 200 µA Max. Operating Current
  • Under-voltage Lockout (UVLO)

All trademarks are the property of their respective owners.

  • Compatible with USB1.1 and USB 2.0
  • 1 ms Fault Flag Delay Filters Hot-Plug Events
  • Smooth Turn-on Eliminates In-rush Induced Voltage Drop
  • UL Recognized Component: REF# 205202
  • 1A Nominal Short Circuit Output Current Protects PC Power Supplies
  • Thermal Shutdown Protects Device in Direct Short Condition
  • 500mA Minimum Continuous Load Current
  • Small SOIC-8 package minimizes board space
  • 2.7V to 5.5V Input Voltage Range
  • 140 mΩ Max. Switch Resistance
  • 1 µA Max. Standby Current
  • 200 µA Max. Operating Current
  • Under-voltage Lockout (UVLO)

All trademarks are the property of their respective owners.

The LM3526 provides Universal Serial Bus standard power switch and over-current protection for all host port applications. The dual port device is ideal for Notebook and desktop PC's that supply power to more than one port.

A 1 ms delay on the fault flag output prevents erroneous overcurrent reporting caused by in-rush currents during hot-plug events.

The dual stage thermal protection circuit in the LM3526 provides individual protection to each switch and the entire device. In a short-circuit/over-current event, the switch dissipating excessive heat is turned off, allowing the second switch to continue to function uninterrupted.

The LM3526 accepts an input voltage between 2.7V and 5.5V allowing use as a device-based in-rush current limiter for 3.3V USB peripherals, as well as Root and Self-Powered Hubs at 5.5V. The Enable inputs accept both 3.3V and 5.0V logic thresholds.

The small size, low RON, and 1 ms fault flag delay make the LM3526 a good choice for root hubs as well as per-port power control in embedded and stand-alone hubs.

The LM3526 provides Universal Serial Bus standard power switch and over-current protection for all host port applications. The dual port device is ideal for Notebook and desktop PC's that supply power to more than one port.

A 1 ms delay on the fault flag output prevents erroneous overcurrent reporting caused by in-rush currents during hot-plug events.

The dual stage thermal protection circuit in the LM3526 provides individual protection to each switch and the entire device. In a short-circuit/over-current event, the switch dissipating excessive heat is turned off, allowing the second switch to continue to function uninterrupted.

The LM3526 accepts an input voltage between 2.7V and 5.5V allowing use as a device-based in-rush current limiter for 3.3V USB peripherals, as well as Root and Self-Powered Hubs at 5.5V. The Enable inputs accept both 3.3V and 5.0V logic thresholds.

The small size, low RON, and 1 ms fault flag delay make the LM3526 a good choice for root hubs as well as per-port power control in embedded and stand-alone hubs.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LM3526 Dual Port USB Power Switch and Over-Current Protection datasheet (Rev. E) Mar 7, 2013
Certificate US-38419-UL Certificate of Compliance IEC 62368-1 Jun 27, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos