Home Power management Voltage references Shunt voltage references
NEW

LM4060-Q1

ACTIVE

Automotive, 20ppm/°C maximum drift high precision shunt voltage reference

Product details

Rating Automotive VO (V) 2.048, 2.5, 4.096, 5, 8.192, 10 Initial accuracy (max) (%) 0.1, 0.2, 0.5 Iz for regulation (min) (µA) 45, 60, 68, 74, 91, 100 VO adj (min) (V) 2.048 VO adj (max) (V) 10 Reference voltage (V) Fixed TI functional safety category Functional Safety-Capable Temp coeff (max) (ppm/°C) 20 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 15
Rating Automotive VO (V) 2.048, 2.5, 4.096, 5, 8.192, 10 Initial accuracy (max) (%) 0.1, 0.2, 0.5 Iz for regulation (min) (µA) 45, 60, 68, 74, 91, 100 VO adj (min) (V) 2.048 VO adj (max) (V) 10 Reference voltage (V) Fixed TI functional safety category Functional Safety-Capable Temp coeff (max) (ppm/°C) 20 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 15
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature TA
  • Low operating current:
    • 40µA typical
  • Initial accuracy: ±0.05 % (maximum)
  • Temperature coefficient:
    • 6ppm/°C typical for −40°C to 125°C
  • Wide operating current range up to 50mA
  • No output capacitor required
  • Capable of driving capacitive loads up to 4.7µF
  • Output voltages options:
    • 1.25V, 1.5V 1.6V 1.65V, 2.048V, 2.5V, 3V, 3.3V, 4.096V, 5V
  • Low output noise:
    • 10Hz to 1kHz: 26ppmrms
    • Output 1/f noise (0.1Hz to 10Hz): 9ppmP-P
  • Long-term stability: 40ppm at 500 hours
  • Specified temperature range −40°C to 125°C
  • Small footprint 3-pin SOT−23 package
  • Pin-to-pin compatible with LM4040-N-Q1, TL4050-Q1, and LM4050-N-Q1
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature TA
  • Low operating current:
    • 40µA typical
  • Initial accuracy: ±0.05 % (maximum)
  • Temperature coefficient:
    • 6ppm/°C typical for −40°C to 125°C
  • Wide operating current range up to 50mA
  • No output capacitor required
  • Capable of driving capacitive loads up to 4.7µF
  • Output voltages options:
    • 1.25V, 1.5V 1.6V 1.65V, 2.048V, 2.5V, 3V, 3.3V, 4.096V, 5V
  • Low output noise:
    • 10Hz to 1kHz: 26ppmrms
    • Output 1/f noise (0.1Hz to 10Hz): 9ppmP-P
  • Long-term stability: 40ppm at 500 hours
  • Specified temperature range −40°C to 125°C
  • Small footprint 3-pin SOT−23 package
  • Pin-to-pin compatible with LM4040-N-Q1, TL4050-Q1, and LM4050-N-Q1

The LM4060-Q1 is a family of high-precision shunt voltage references. The LM4060-Q1 family offers low 20ppm/°C temperature coefficient and 0.05% high precision initial accuracy. The LM4060 design eliminates the need for an external stabilizing capacitor and provides stability with capacitive loads up to 4.7µF. The LM4060-Q1 is offered in several fixed reverse breakdown voltages: 1.25V, 1.5V, 1.6V, 1.65V, 2.048V, 2.5V, 3V, 3.3V, 4.096V, 5V. The flexible voltage options make the LM4060-Q1 a companion device for ADCs, DACs, and level shifting signal conditioning circuits.

The LM4060-Q1 supports a maximum operating current up to 50mA to support a wide range of loads. The wide load current support allows for powering of ADCs, DACs, and MCUs while providing a stable voltage reference. The LM4060-Q1 functionality is similar to a Zener diode where the cathode voltage is constant above the minimum operating current. The LM4060-Q1 can be powered from a wide input supply voltage but an external resistor is required.

The LM4060-Q1 is specified for −40°C and 125°C, which enables operation across various industrial applications.

The LM4060-Q1 is a family of high-precision shunt voltage references. The LM4060-Q1 family offers low 20ppm/°C temperature coefficient and 0.05% high precision initial accuracy. The LM4060 design eliminates the need for an external stabilizing capacitor and provides stability with capacitive loads up to 4.7µF. The LM4060-Q1 is offered in several fixed reverse breakdown voltages: 1.25V, 1.5V, 1.6V, 1.65V, 2.048V, 2.5V, 3V, 3.3V, 4.096V, 5V. The flexible voltage options make the LM4060-Q1 a companion device for ADCs, DACs, and level shifting signal conditioning circuits.

The LM4060-Q1 supports a maximum operating current up to 50mA to support a wide range of loads. The wide load current support allows for powering of ADCs, DACs, and MCUs while providing a stable voltage reference. The LM4060-Q1 functionality is similar to a Zener diode where the cathode voltage is constant above the minimum operating current. The LM4060-Q1 can be powered from a wide input supply voltage but an external resistor is required.

The LM4060-Q1 is specified for −40°C and 125°C, which enables operation across various industrial applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM4060-Q1 Precision Micropower Shunt Voltage Reference datasheet PDF | HTML 18 Nov 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Calculation tool

SHUNT-REFERENCE-CALC Shunt Reference Selector and Design Calculator

This tool guides the user through the design process for the TLx431 and LM40x0 family of shunt voltage references. This calculator will recommend resistance and capacitance values to optimally meet the user's desired specifications.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos