Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Control interface Hardware Output power (W) 2.5 THD + N at 1 kHz (%) 0.09 Load (min) (Ω) 4 Analog supply voltage (min) (V) 2.4 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Control interface Hardware Output power (W) 2.5 THD + N at 1 kHz (%) 0.09 Load (min) (Ω) 4 Analog supply voltage (min) (V) 2.4 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YZR) 9 3.0625 mm² (— mm × — mm)
  • No Output Filter Required for Inductive Loads
  • Externally Configurable Gain
  • Very Fast Turn On Time: 17μs (typ)
  • Minimum External Components
  • "Click and pop" Suppression Circuitry
  • Micro-Power Shutdown Mode
  • Available in Space-Saving DSBGA Package

Key Specifications

  • Efficiency @ 3.6V, 100mW into 8Ω Speaker: 80 % (typ)
  • Efficiency @ 3.6V, 400mW into 8Ω Speaker: 88 % (typ)
  • Efficiency @ 5V, 1W into 8Ω Speaker: 86 % (typ)
  • Quiescent Current, 3.6V Supply: 2.8 mA (typ)
  • Total Shutdown Power Supply Current: 0.01 µA (typ)
  • Single Supply Range: 2.4 to 5.5 V

All trademarks are the property of their respective owners.

  • No Output Filter Required for Inductive Loads
  • Externally Configurable Gain
  • Very Fast Turn On Time: 17μs (typ)
  • Minimum External Components
  • "Click and pop" Suppression Circuitry
  • Micro-Power Shutdown Mode
  • Available in Space-Saving DSBGA Package

Key Specifications

  • Efficiency @ 3.6V, 100mW into 8Ω Speaker: 80 % (typ)
  • Efficiency @ 3.6V, 400mW into 8Ω Speaker: 88 % (typ)
  • Efficiency @ 5V, 1W into 8Ω Speaker: 86 % (typ)
  • Quiescent Current, 3.6V Supply: 2.8 mA (typ)
  • Total Shutdown Power Supply Current: 0.01 µA (typ)
  • Single Supply Range: 2.4 to 5.5 V

All trademarks are the property of their respective owners.

The LM4671 is a single supply, high efficiency 2.5W switching audio amplifier. A low noise, filterless PWM architecture eliminates the output filter, reducing external component count, board area consumption, system cost, and simplifying design.

The LM4671 is designed to meet the demands of mobile phones and other portable communication devices. Operating on a single 5V supply, it is capable of driving a 4Ω speaker load at a continuous average output of 2.1W with less than 1% THD+N. Its flexible power supply requirements allow operation from 2.4V to 5.5V.

The LM4671 has high efficiency with speaker loads compared to a typical Class AB amplifier. With a 3V supply driving an 8Ω speaker, the IC's efficiency for a 100mW power level is 80%, reaching 88% at 400mW output power.

The LM4671 features a low-power consumption shutdown mode. Shutdown may be enabled by driving the Shutdown pin to a logic low (GND).

The gain of the LM4671 is externally configurable which allows independent gain control from multiple sources by summing the signals.

The LM4671 is a single supply, high efficiency 2.5W switching audio amplifier. A low noise, filterless PWM architecture eliminates the output filter, reducing external component count, board area consumption, system cost, and simplifying design.

The LM4671 is designed to meet the demands of mobile phones and other portable communication devices. Operating on a single 5V supply, it is capable of driving a 4Ω speaker load at a continuous average output of 2.1W with less than 1% THD+N. Its flexible power supply requirements allow operation from 2.4V to 5.5V.

The LM4671 has high efficiency with speaker loads compared to a typical Class AB amplifier. With a 3V supply driving an 8Ω speaker, the IC's efficiency for a 100mW power level is 80%, reaching 88% at 400mW output power.

The LM4671 features a low-power consumption shutdown mode. Shutdown may be enabled by driving the Shutdown pin to a logic low (GND).

The gain of the LM4671 is externally configurable which allows independent gain control from multiple sources by summing the signals.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM4671 Filterless High Efficiency 2.5W Switching Audio Amplifier datasheet (Rev. D) May 2, 2013

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​