Product details

Rating Catalog Operating temperature range (°C) -40 to 85
Rating Catalog Operating temperature range (°C) -40 to 85
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm) WSON (NGL) 8 6.25 mm² (2.5 mm × 2.5 mm)
  • Active-Low Shutdown Mode
  • "Click and Pop" Reduction Circuitry
  • Low Shutdown Current
  • WSON, MSOP, and SOIC Surface Mount Packaging
  • No Bootstrap Capacitors Required
  • Unity-Gain Stable

Key Specifications

  • THD+N at 1kHz at 105mW Continuous Average Power into 16Ω 0.1% (typ)
  • THD+N at 1kHz at 70mW Continuous Average Power into 32Ω 0.1% (typ)
  • Shutdown Current 0.4µA (typ)

All trademarks are the property of their respective owners.

  • Active-Low Shutdown Mode
  • "Click and Pop" Reduction Circuitry
  • Low Shutdown Current
  • WSON, MSOP, and SOIC Surface Mount Packaging
  • No Bootstrap Capacitors Required
  • Unity-Gain Stable

Key Specifications

  • THD+N at 1kHz at 105mW Continuous Average Power into 16Ω 0.1% (typ)
  • THD+N at 1kHz at 70mW Continuous Average Power into 32Ω 0.1% (typ)
  • Shutdown Current 0.4µA (typ)

All trademarks are the property of their respective owners.

The LM4809 is a dual audio power amplifier capable of delivering 105mW per channel of continuous average power into a 16Ω load with 0.1% (THD+N) from a 5V power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. Since the LM4809 does not require bootstrap capacitors or snubber networks, it is optimally suited for low-power portable systems.

The unity-gain stable LM4809 can be configured by external gain-setting resistors.

The LM4809 features an externally controlled, active-low, micropower consumption shutdown mode, as well as an internal thermal shutdown protection mechanism.

The LM4809 is a dual audio power amplifier capable of delivering 105mW per channel of continuous average power into a 16Ω load with 0.1% (THD+N) from a 5V power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. Since the LM4809 does not require bootstrap capacitors or snubber networks, it is optimally suited for low-power portable systems.

The unity-gain stable LM4809 can be configured by external gain-setting resistors.

The LM4809 features an externally controlled, active-low, micropower consumption shutdown mode, as well as an internal thermal shutdown protection mechanism.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LM4809 Dual 105mW Headphone Amplifier with Active-Low Shutdown Mode datasheet (Rev. F) Apr 5, 2013
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) Aug 26, 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) Jun 27, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian
WSON (NGL) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos