LM48411

ACTIVE

Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Control interface GPIO Output power (W) 2.5 THD + N at 1 kHz (%) 0.05 Load (min) (Ω) 4 Analog supply voltage (min) (V) 2.4 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Control interface GPIO Output power (W) 2.5 THD + N at 1 kHz (%) 0.05 Load (min) (Ω) 4 Analog supply voltage (min) (V) 2.4 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YZR) 16 5.0625 mm² (— mm × — mm)
  • E2S System Reduces EMI Preserving Audio Quality and Efficiency
  • Output Short Circuit Protection
  • Stereo Class D Operation
  • No Output Filter Required for Inductive Loads
  • Logic Selectable Gain
  • Independent Shutdown Control
  • Minimum External Components
  • "Click and Pop" Suppression Circuitry
  • Micro-Power Shutdown Mode
  • Available in Space-Saving 0.5mm Pitch DSBGA Package

Key Specifications

  • Efficiency at 3.6V, 500mW into 8Ω Speaker: 87% (typ)
  • Efficiency at 3.6V, 100mW into 8Ω Speaker: 80% (typ)
  • Efficiency at 5V, 1W into 8Ω Speaker:
    88% (typ)
  • Quiescent Current, 3.6V Supply: 4.2mA (typ)
  • Power Output at VDD = 5V RL = 4Ω, THD ≤ 10%: 2.5W (typ)
  • Power Output at VDD = 5V RL = 8Ω, THD ≤ 10%: 1.5W (typ)
  • Total Shutdown Power Supply Current:
    0.01µA (typ)
  • Single Supply Range: 2.4V to 5.5V

All trademarks are the property of their respective owners.

  • E2S System Reduces EMI Preserving Audio Quality and Efficiency
  • Output Short Circuit Protection
  • Stereo Class D Operation
  • No Output Filter Required for Inductive Loads
  • Logic Selectable Gain
  • Independent Shutdown Control
  • Minimum External Components
  • "Click and Pop" Suppression Circuitry
  • Micro-Power Shutdown Mode
  • Available in Space-Saving 0.5mm Pitch DSBGA Package

Key Specifications

  • Efficiency at 3.6V, 500mW into 8Ω Speaker: 87% (typ)
  • Efficiency at 3.6V, 100mW into 8Ω Speaker: 80% (typ)
  • Efficiency at 5V, 1W into 8Ω Speaker:
    88% (typ)
  • Quiescent Current, 3.6V Supply: 4.2mA (typ)
  • Power Output at VDD = 5V RL = 4Ω, THD ≤ 10%: 2.5W (typ)
  • Power Output at VDD = 5V RL = 8Ω, THD ≤ 10%: 1.5W (typ)
  • Total Shutdown Power Supply Current:
    0.01µA (typ)
  • Single Supply Range: 2.4V to 5.5V

All trademarks are the property of their respective owners.

The LM48411 is a single supply, high efficiency, 2.5W/channel Class D audio amplifier. The LM48411 features TI's Enhanced Emissions Suppression (E2S) system, that features a unique patent-pending ultra low EMI, spread spectrum, PWM architecture, that significantly reduces RF emissions while preserving audio quality and efficiency. The E2S system improves battery life, reduces external component count, board area consumption, system cost, and simplifying design.

The LM48411 is designed to meet the demands of mobile phones and other portable communication devices. Operating on a single 5V supply, it is capable of delivering 2.5W/channel of continuous output power to a 4Ω load with less than 10% THD+N. Its flexible power supply requirements allow operation from 2.4V to 5.5V. The wide band spread spectrum architecture of the LM48411 reduces EMI-radiated emissions due to the modulator frequency.

The LM48411 features high efficiency compared to a conventional Class AB amplifier. The E2S system includes an advanced, patent-pending edge rate control (ERC) architecture that further reduce emissions by minimizing the high frequency component of the device output, while maintaining high quality audio reproduction and high efficiency (η = 87% at VDD = 3.6V, PO = 500mW). Four gain options are pin selectable through GAIN0 and GAIN1 pins.

The LM48411 features a low-power consumption shutdown mode. Shutdown may be enabled by driving the Shutdown pin to a logic low (GND).

Output short circuit protection prevents the device from being damaged during fault conditions. Superior click and pop suppression eliminates audible transients on power up/down and during shutdown. Independent left/right shutdown control maximizes power savings in mixed mono/stereo applications.

The LM48411 is a single supply, high efficiency, 2.5W/channel Class D audio amplifier. The LM48411 features TI's Enhanced Emissions Suppression (E2S) system, that features a unique patent-pending ultra low EMI, spread spectrum, PWM architecture, that significantly reduces RF emissions while preserving audio quality and efficiency. The E2S system improves battery life, reduces external component count, board area consumption, system cost, and simplifying design.

The LM48411 is designed to meet the demands of mobile phones and other portable communication devices. Operating on a single 5V supply, it is capable of delivering 2.5W/channel of continuous output power to a 4Ω load with less than 10% THD+N. Its flexible power supply requirements allow operation from 2.4V to 5.5V. The wide band spread spectrum architecture of the LM48411 reduces EMI-radiated emissions due to the modulator frequency.

The LM48411 features high efficiency compared to a conventional Class AB amplifier. The E2S system includes an advanced, patent-pending edge rate control (ERC) architecture that further reduce emissions by minimizing the high frequency component of the device output, while maintaining high quality audio reproduction and high efficiency (η = 87% at VDD = 3.6V, PO = 500mW). Four gain options are pin selectable through GAIN0 and GAIN1 pins.

The LM48411 features a low-power consumption shutdown mode. Shutdown may be enabled by driving the Shutdown pin to a logic low (GND).

Output short circuit protection prevents the device from being damaged during fault conditions. Superior click and pop suppression eliminates audible transients on power up/down and during shutdown. Independent left/right shutdown control maximizes power savings in mixed mono/stereo applications.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Ultra-Low EMI, Filterless, 2.5W, Stereo, Class D Audio Power Amplifier w/E2S datasheet (Rev. G) May 1, 2013

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​