Product details

Rating Catalog Operating temperature range (°C) -40 to 85
Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm) WSON (NHK) 14 12 mm² (4 mm × 3 mm)
  • Ground Referenced Outputs
  • High PSRR
  • Available in Space-Saving TSSOP Package
  • Ultra Low Current Shutdown Mode
  • Improved Pop and Click Circuitry eliminates Noises During Turn-On and Turn-Off Transitions
  • 1.4 – 3.6V Operation
  • No Output Coupling Capacitors, Snubber Networks, Bootstrap Capacitors
  • Shutdown Either Channel Independently

Key Specifications

  • Improved PSRR at 1kHz: 70dB (Typ)
  • Power Output at VDD = 3V, RL = 16Ω, THD ≦ 1%: 95mW (Typ)
  • Shutdown Current: 0.01µA (Typ)

All trademarks are the property of their respective owners.

  • Ground Referenced Outputs
  • High PSRR
  • Available in Space-Saving TSSOP Package
  • Ultra Low Current Shutdown Mode
  • Improved Pop and Click Circuitry eliminates Noises During Turn-On and Turn-Off Transitions
  • 1.4 – 3.6V Operation
  • No Output Coupling Capacitors, Snubber Networks, Bootstrap Capacitors
  • Shutdown Either Channel Independently

Key Specifications

  • Improved PSRR at 1kHz: 70dB (Typ)
  • Power Output at VDD = 3V, RL = 16Ω, THD ≦ 1%: 95mW (Typ)
  • Shutdown Current: 0.01µA (Typ)

All trademarks are the property of their respective owners.

The LM4917 is a stereo, output capacitor-less headphone amplifier capable of delivering 95mW of continuous average power into a 16Ω load with less than 1% THD+N from a single 3V power supply.

The LM4917 provides high quality audio reproduction with minimal external components. A ground referenced output eliminates the output coupling capacitors typically required by single-ended loads, reducing component count, cost and board space consumption. This makes the LM4917 ideal for mobile phones and other portable equipment where board space is at a premium. Eliminating the output coupling capacitors also improves low frequency response.

The LM4917 operates from a single 1.4V to 3.6V power supply, features low 0.02% THD+N and 70dB PSRR. Independent right/left channel low-power shutdown controls provide power saving flexibility for mono/stereo applications. Superior click and pop suppression eliminates audible transients during start up and shutdown. Short circuit and thermal overload protection protects the device during fault conditions.

The LM4917 is a stereo, output capacitor-less headphone amplifier capable of delivering 95mW of continuous average power into a 16Ω load with less than 1% THD+N from a single 3V power supply.

The LM4917 provides high quality audio reproduction with minimal external components. A ground referenced output eliminates the output coupling capacitors typically required by single-ended loads, reducing component count, cost and board space consumption. This makes the LM4917 ideal for mobile phones and other portable equipment where board space is at a premium. Eliminating the output coupling capacitors also improves low frequency response.

The LM4917 operates from a single 1.4V to 3.6V power supply, features low 0.02% THD+N and 70dB PSRR. Independent right/left channel low-power shutdown controls provide power saving flexibility for mono/stereo applications. Superior click and pop suppression eliminates audible transients during start up and shutdown. Short circuit and thermal overload protection protects the device during fault conditions.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM4917 Ground-Referenced, 95mW Stereo Headphone Amplifier datasheet (Rev. G) May 1, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian
WSON (NHK) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos