Product details

Applications Headphone amps Rating Catalog Operating temperature range (°C) -40 to 85
Applications Headphone amps Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YZR) 20 6.1875 mm² (— mm × — mm)
  • 16-Bit Resolution Stereo DAC
  • I2S Digital Audio Data Serial Interface
  • SPI Serial Interface (Control Register)
  • Volume Control (32 steps; 1.5 dB Increments)
  • Up to 50mW/Channel Stereo Headphone Amplifier
  • Zero Crossing Detection for Silent Attenuation Steps
  • 2.6VDC to 5.0VDC Digital Supply Voltage Range
  • 2.6VDC to 5.5VDC Analog Supply Voltage Range (See )
  • Unity-Gain Stable Headphone Amplifiers
  • Available in the 20-bump DSBGA Package

Key Specifications

  • PSRR at 217Hz, A/DVDD = 3V: 52dB (typ)
  • POUT at AVDD = 3.0V, 32Ω
    • < 0.05% THD: 13mW (typ)
    • < 0.05% THD: 26mW (typ)
  • Supply Voltage Range
    • DVDD: 2,6V to 5.0V
    • AVDD: (See ) 2.6V to 5.5V
  • Shutdown Current: 1µA (typ)

All trademarks are the property of their respective owners.

  • 16-Bit Resolution Stereo DAC
  • I2S Digital Audio Data Serial Interface
  • SPI Serial Interface (Control Register)
  • Volume Control (32 steps; 1.5 dB Increments)
  • Up to 50mW/Channel Stereo Headphone Amplifier
  • Zero Crossing Detection for Silent Attenuation Steps
  • 2.6VDC to 5.0VDC Digital Supply Voltage Range
  • 2.6VDC to 5.5VDC Analog Supply Voltage Range (See )
  • Unity-Gain Stable Headphone Amplifiers
  • Available in the 20-bump DSBGA Package

Key Specifications

  • PSRR at 217Hz, A/DVDD = 3V: 52dB (typ)
  • POUT at AVDD = 3.0V, 32Ω
    • < 0.05% THD: 13mW (typ)
    • < 0.05% THD: 26mW (typ)
  • Supply Voltage Range
    • DVDD: 2,6V to 5.0V
    • AVDD: (See ) 2.6V to 5.5V
  • Shutdown Current: 1µA (typ)

All trademarks are the property of their respective owners.

The LM4921 combines a 16-bit resolution stereo I2S input digital-to-analog converter (DAC) with a stereo headphone audio power amplifier. It is primarily designed for demanding applications in mobile phones and other portable communication device applications. The LM4921 features an I2S serial interface for the digital audio information and a 16-bit SPI serial interface for internal register control and communication. With AVDD and DVDD = 3.0VDC and driving a 32Ω single-ended load to a 26mWRMS output level the distortion (THD+N) of the LM4921 will be less than 0.5%. The LM4921 also features a programmable 32-step digital volume control accessed through an SPI interface.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. It is, therefore, ideally suited for mobile phone and other low voltage applications where minimal power consumption is a primary requirement.

The LM4921 features a low-power consumption shutdown mode, and also has an internal thermal shutdown protection mechanism.

The LM4921 combines a 16-bit resolution stereo I2S input digital-to-analog converter (DAC) with a stereo headphone audio power amplifier. It is primarily designed for demanding applications in mobile phones and other portable communication device applications. The LM4921 features an I2S serial interface for the digital audio information and a 16-bit SPI serial interface for internal register control and communication. With AVDD and DVDD = 3.0VDC and driving a 32Ω single-ended load to a 26mWRMS output level the distortion (THD+N) of the LM4921 will be less than 0.5%. The LM4921 also features a programmable 32-step digital volume control accessed through an SPI interface.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. It is, therefore, ideally suited for mobile phone and other low voltage applications where minimal power consumption is a primary requirement.

The LM4921 features a low-power consumption shutdown mode, and also has an internal thermal shutdown protection mechanism.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Low Voltage I 2 S 16-Bit Stereo DAC w/Stereo HP Pwr Amp & Vol Cntrl datasheet (Rev. E) May 1, 2013

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​