LM4936

ACTIVE

Product details

Rating Catalog Operating temperature range (°C) -40 to 85
Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 28 62.08 mm² (9.7 mm × 6.4 mm)
  • Selectable SPI or I2C Control Interface
  • System Beep Detect
  • Stereo Switchable Bridged/Single-Ended Power Amplifiers
  • Selectable Internal/External Gain and Bass Boost
  • “Click and Pop” Suppression Circuitry
  • Thermal Shutdown Protection Circuitry
  • Headphone Sense

Key Specifications

  • PO at 1% THD+N
    • into 3Ω, 2.2W (Typ)
    • into 4Ω, 2.0W (Typ)
    • into 8Ω, 1.25W (Typ)
  • Single-ended mode - THD+N at 90mW into 32Ω, 1% (Typ)
  • Shutdown current, 0.7µA (Typ)

Boomer is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

  • Selectable SPI or I2C Control Interface
  • System Beep Detect
  • Stereo Switchable Bridged/Single-Ended Power Amplifiers
  • Selectable Internal/External Gain and Bass Boost
  • “Click and Pop” Suppression Circuitry
  • Thermal Shutdown Protection Circuitry
  • Headphone Sense

Key Specifications

  • PO at 1% THD+N
    • into 3Ω, 2.2W (Typ)
    • into 4Ω, 2.0W (Typ)
    • into 8Ω, 1.25W (Typ)
  • Single-ended mode - THD+N at 90mW into 32Ω, 1% (Typ)
  • Shutdown current, 0.7µA (Typ)

Boomer is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

The LM4936 is a monolithic integrated circuit that provides volume control, and stereo bridged audio power amplifiers capable of producing 2W into 4Ω When properly mounted to the circuit board, LM4936MH will deliver 2W into 4Ω. See section for more information. with less than 1% THD or 2.2W into 3Ω An LM4936MH that has been properly mounted to the circuit board and forced-air cooled will deliver 2.2W into 3Ω. with less than 1% THD.

Boomer audio integrated circuits were designed specifically to provide high quality audio while requiring a minimum amount of external components. The LM4936 incorporates a SPI or I2C Control Interface that runs the volume control, stereo bridged audio power amplifiers and a selectable gain or bass boost. All of the LM4936's features (i.e. SD, Mode, Mute, Gain Sel) make it optimally suited for multimedia monitors, portable radios, desktop, and portable computer applications.

The LM4936 features an externally controlled, low-power consumption shutdown mode, and both a power amplifier and headphone mute for maximum system flexibility and performance.

The LM4936 is a monolithic integrated circuit that provides volume control, and stereo bridged audio power amplifiers capable of producing 2W into 4Ω When properly mounted to the circuit board, LM4936MH will deliver 2W into 4Ω. See section for more information. with less than 1% THD or 2.2W into 3Ω An LM4936MH that has been properly mounted to the circuit board and forced-air cooled will deliver 2.2W into 3Ω. with less than 1% THD.

Boomer audio integrated circuits were designed specifically to provide high quality audio while requiring a minimum amount of external components. The LM4936 incorporates a SPI or I2C Control Interface that runs the volume control, stereo bridged audio power amplifiers and a selectable gain or bass boost. All of the LM4936's features (i.e. SD, Mode, Mute, Gain Sel) make it optimally suited for multimedia monitors, portable radios, desktop, and portable computer applications.

The LM4936 features an externally controlled, low-power consumption shutdown mode, and both a power amplifier and headphone mute for maximum system flexibility and performance.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM4936 Stereo 2W Audio Pwr Amp w/Vol Cntrl & Select Cntrl Interface SPI or I2C datasheet (Rev. A) Apr 8, 2013

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​