Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Control interface Hardware Output power (W) 1.3 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.4 THD + N at 1 kHz (%) 0.08 Load (min) (Ω) 8 Analog supply voltage (min) (V) 2.4 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Control interface Hardware Output power (W) 1.3 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.4 THD + N at 1 kHz (%) 0.08 Load (min) (Ω) 8 Analog supply voltage (min) (V) 2.4 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
WSON (NGQ) 8 9 mm² (3 mm × 3 mm) DSBGA (YFQ) 9 1.96000000000000028000000000000001 mm² (— mm × — mm)
  • Available in Space-Saving 0.4mm Pitch DSBGA Package
  • Ultra Low Current Shutdown Mode
  • BTL Output Can Drive Capacitive Loads
  • Improved Click and Pop Circuitry Eliminates Noise during Turn-On and Turn-Off Transitions
  • 2.4 - 5.5V Operation
  • No Output Coupling Capacitors, Snubber Networks or Bootstrap Capacitors Required
  • Unity-Gain Stable
  • External Gain Configuration Capability
  • WSON Package: 0.5mm Pitch, 3 x 3 mm

Key Specifications

  • PSRR at 3.6V (217Hz & 1kHz): 75 dB
  • Output Power at 5.0V, 1% THD+N, 8Ω: 1.3 W (typ)
  • Output Power at 3.6V, 1% THD+N, 8Ω: 625 mW (typ)
  • Shutdown Current: 0.01µA (typ)

All trademarks are the property of their respective owners.

  • Available in Space-Saving 0.4mm Pitch DSBGA Package
  • Ultra Low Current Shutdown Mode
  • BTL Output Can Drive Capacitive Loads
  • Improved Click and Pop Circuitry Eliminates Noise during Turn-On and Turn-Off Transitions
  • 2.4 - 5.5V Operation
  • No Output Coupling Capacitors, Snubber Networks or Bootstrap Capacitors Required
  • Unity-Gain Stable
  • External Gain Configuration Capability
  • WSON Package: 0.5mm Pitch, 3 x 3 mm

Key Specifications

  • PSRR at 3.6V (217Hz & 1kHz): 75 dB
  • Output Power at 5.0V, 1% THD+N, 8Ω: 1.3 W (typ)
  • Output Power at 3.6V, 1% THD+N, 8Ω: 625 mW (typ)
  • Shutdown Current: 0.01µA (typ)

All trademarks are the property of their respective owners.

The LM4995 is an audio power amplifier primarily designed for demanding applications in mobile phones and other portable communication device applications. It is capable of delivering 1.2W of continuous average power to an 8Ω BTL load with less than 1% distortion (THD+N) from a 5VDC power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4995 does not require output coupling capacitors or bootstrap capacitors, and therefore is ideally suited for mobile phone and other low voltage applications where minimal power consumption is a primary requirement.

The LM4995 features a low-power consumption shutdown mode, which is achieved by driving the shutdown pin with logic low. Additionally, the LM4995 features an internal thermal shutdown protection mechanism.

The LM4995 contains advanced click and pop circuitry which eliminates noise which would otherwise occur during turn-on and turn-off transitions.

The LM4995 is unity-gain stable and can be configured by external gain-setting resistors.

The LM4995 is an audio power amplifier primarily designed for demanding applications in mobile phones and other portable communication device applications. It is capable of delivering 1.2W of continuous average power to an 8Ω BTL load with less than 1% distortion (THD+N) from a 5VDC power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4995 does not require output coupling capacitors or bootstrap capacitors, and therefore is ideally suited for mobile phone and other low voltage applications where minimal power consumption is a primary requirement.

The LM4995 features a low-power consumption shutdown mode, which is achieved by driving the shutdown pin with logic low. Additionally, the LM4995 features an internal thermal shutdown protection mechanism.

The LM4995 contains advanced click and pop circuitry which eliminates noise which would otherwise occur during turn-on and turn-off transitions.

The LM4995 is unity-gain stable and can be configured by external gain-setting resistors.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM4995 1.3 W Audio Power Amplifier datasheet (Rev. G) Apr 8, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WSON (NGQ) 8 Ultra Librarian
DSBGA (YFQ) 9 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos