Home Power management DC/DC switching regulators DC/DC controllers
NEW

LM5137

ACTIVE

80V, 100% duty-cycle capable dual-channel synchronous buck controller

Product details

Rating Catalog TI functional safety category Functional Safety-Capable Operating temperature range (°C) to
Rating Catalog TI functional safety category Functional Safety-Capable Operating temperature range (°C) to
VQFN (RHA) 36 36 mm² 6 x 6
  • Functional Safety-Capable
  • Functional Safety-Compliant options – SIL 2 and SIL 3 – available through request (LM5137F)
  • Dual-channel synchronous buck DC/DC controller
    • Wide input voltage range of 4V to 80V
    • 1% accurate, fixed 3.3V, 5V, 12V, or adjustable outputs from 0.8V to 60V
    • 150°C maximum junction temperature
    • Charge-pump gate drivers for 100% duty cycle
    • No-load sleep current of 9µA (typical)
  • Two interleaved synchronous buck channels
    • Dual channel or single-output multiphase
    • Stackable up to four phases
    • SYNC in and SYNC out capability
    • Selectable light-load PFM or FPWM
  • Inherent protection features for robust design
    • Internal hiccup-mode overcurrent protection
    • Independent ENABLE and PGOOD functions
    • Adjustable output voltage soft start
    • VCC and gate-drive UVLO protection
    • Shunt or inductor DCR current sensing
    • Thermal shutdown protection with hysteresis
  • Designed for ultra-low EMI requirements
    • Dual Random Spread Spectrum (DRSS)
    • Switching frequency from 100kHz to 2.64MHz
  • VQFN-36 package with wettable flanks
  • Create a custom design using the LM5137 with WEBENCH Power Designer
  • Functional Safety-Capable
  • Functional Safety-Compliant options – SIL 2 and SIL 3 – available through request (LM5137F)
  • Dual-channel synchronous buck DC/DC controller
    • Wide input voltage range of 4V to 80V
    • 1% accurate, fixed 3.3V, 5V, 12V, or adjustable outputs from 0.8V to 60V
    • 150°C maximum junction temperature
    • Charge-pump gate drivers for 100% duty cycle
    • No-load sleep current of 9µA (typical)
  • Two interleaved synchronous buck channels
    • Dual channel or single-output multiphase
    • Stackable up to four phases
    • SYNC in and SYNC out capability
    • Selectable light-load PFM or FPWM
  • Inherent protection features for robust design
    • Internal hiccup-mode overcurrent protection
    • Independent ENABLE and PGOOD functions
    • Adjustable output voltage soft start
    • VCC and gate-drive UVLO protection
    • Shunt or inductor DCR current sensing
    • Thermal shutdown protection with hysteresis
  • Designed for ultra-low EMI requirements
    • Dual Random Spread Spectrum (DRSS)
    • Switching frequency from 100kHz to 2.64MHz
  • VQFN-36 package with wettable flanks
  • Create a custom design using the LM5137 with WEBENCH Power Designer

The LM5137 is an 80V synchronous buck DC/DC controller offered from a family with three options for functional safety: Capable, SIL 2, and SIL 3. The device uses an interleaved, stackable, peak current-mode architecture for easy loop compensation, fast transient response, excellent load and line regulation, and accurate current sharing with paralleled phases for high output current.

A high-side switch minimum on-time of 22ns facilitates large step-down ratios, enabling the direct conversion from 12V, 24V, or 48V inputs to low-voltage rails for reduced system design cost and complexity. The LM5137 continues to operate during input voltage dips as low as 4V, at 100% duty cycle if needed. The 1.5µA sleep quiescent current with the output voltage in regulation extends operating run-time in battery-powered systems.

Several features are included to simplify compliance with CISPR 11 and CISPR 32 EMI requirements. Adaptively timed, high-current MOSFET gate drivers minimize body diode conduction during switching transitions, reducing switching losses and improving thermal and EMI performance at high input voltage and high switching frequency. To reduce input capacitor ripple current and EMI filter size, 180° interleaved operation is provided for two outputs. A 90° out-of-phase clock output works well for cascaded, multichannel or multiphase power stages. Resistor-adjustable switching frequency as high as 2.2MHz can be synchronized to an external clock source up to 2.64MHz to eliminate beat frequencies in noise-sensitive applications.

Additional features of the LM5137 include 150°C maximum junction temperature operation, user-selectable PFM mode for lower current consumption during light-load conditions, configurable soft-start function, open-drain PG flags for fault reporting and output monitoring, independent enable inputs, monotonic start-up into prebiased loads, integrated VCC bias supply regulator powered from VIN or VOUT1, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery. Current is sensed using the inductor DCR for highest efficiency or an optional shunt resistor for high accuracy.

The LM5137 controller comes in a 6mm × 6mm, thermally-enhanced, 36-pin VQFN package with additional pin clearance for increased reliability and wettable flank pins to facilitate optical inspection during manufacturing. The wide input voltage range, low quiescent current consumption, high-temperature operation, cycle-by-cycle current limit, low EMI signature, and small design size provide an excellent point-of-load regulator choice for applications requiring enhanced robustness and durability.

The LM5137 is an 80V synchronous buck DC/DC controller offered from a family with three options for functional safety: Capable, SIL 2, and SIL 3. The device uses an interleaved, stackable, peak current-mode architecture for easy loop compensation, fast transient response, excellent load and line regulation, and accurate current sharing with paralleled phases for high output current.

A high-side switch minimum on-time of 22ns facilitates large step-down ratios, enabling the direct conversion from 12V, 24V, or 48V inputs to low-voltage rails for reduced system design cost and complexity. The LM5137 continues to operate during input voltage dips as low as 4V, at 100% duty cycle if needed. The 1.5µA sleep quiescent current with the output voltage in regulation extends operating run-time in battery-powered systems.

Several features are included to simplify compliance with CISPR 11 and CISPR 32 EMI requirements. Adaptively timed, high-current MOSFET gate drivers minimize body diode conduction during switching transitions, reducing switching losses and improving thermal and EMI performance at high input voltage and high switching frequency. To reduce input capacitor ripple current and EMI filter size, 180° interleaved operation is provided for two outputs. A 90° out-of-phase clock output works well for cascaded, multichannel or multiphase power stages. Resistor-adjustable switching frequency as high as 2.2MHz can be synchronized to an external clock source up to 2.64MHz to eliminate beat frequencies in noise-sensitive applications.

Additional features of the LM5137 include 150°C maximum junction temperature operation, user-selectable PFM mode for lower current consumption during light-load conditions, configurable soft-start function, open-drain PG flags for fault reporting and output monitoring, independent enable inputs, monotonic start-up into prebiased loads, integrated VCC bias supply regulator powered from VIN or VOUT1, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery. Current is sensed using the inductor DCR for highest efficiency or an optional shunt resistor for high accuracy.

The LM5137 controller comes in a 6mm × 6mm, thermally-enhanced, 36-pin VQFN package with additional pin clearance for increased reliability and wettable flank pins to facilitate optical inspection during manufacturing. The wide input voltage range, low quiescent current consumption, high-temperature operation, cycle-by-cycle current limit, low EMI signature, and small design size provide an excellent point-of-load regulator choice for applications requiring enhanced robustness and durability.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet LM5137 4V to 80V , 100% Duty Cycle Capable, Dual-Channel, Synchronous Buck DC/DC Controller datasheet PDF | HTML 27 Oct 2025
Functional safety information LM5137 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 02 Jul 2025
Certificate LM5137F-Q1-EVM12V EU Declaration of Conformity (DoC) 12 Feb 2025
Certificate LM25137F-Q1-EVM5D3 EU Declaration of Conformity (DoC) 23 Jul 2024
E-book An Engineer’s Guide to Low EMI in DC/DC Regulators 21 Apr 2021
White paper An overview of radiated EMI specifications for power supplies 05 Jun 2018
White paper An overview of conducted EMI specifications for power supplies 01 Feb 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM25137F-Q1-EVM5D3 — LM25137F-Q1 evaluation module

The LM25137-Q1-EVM5D3 evaluation module (EVM) is designed to showcase the LM(2)5137-Q1 dual synchronous buck controller, which is intended for functional safety applications up to ASIL D or SIL 3. The EVM operates over a wide input voltage range of 6.5V to 36V to deliver 5V and 3.3V regulated (...)
User guide: PDF | HTML
Evaluation board

LM5137F-Q1-EVM12V — LM5137F-Q1 evaluation module

The LM5137F-Q1-EVM12V evaluation module (EVM) is designed to showcase the LM5137F-Q1 synchronous buck controller, which is intended for functional safety applications up to ASIL D. The EVM operates as a two-phase interleaved design over an input voltage range of 36V to 72V to deliver a 12V (...)
User guide: PDF | HTML
Calculation tool

LM5137-LM25137-DESIGN-CALC LM5137/-Q1 and LM25137/-Q1 quickstart calculator

Welcome to the quickstart design tool for the LM5137, LM5137-Q1, LM25137 and LM25137-Q1 controller family, which is intended for functional safety applications. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC buck regulator in a single- or (...)

Supported products & hardware

Supported products & hardware

PCB layout

LM5137-Q1 EVM PCB Layout Files

SNVMCE0.ZIP (1987 KB)
Reference designs

PMP23591 — 20VIN to 60VIN, 600W, automotive two-phase buck converter with GaN switches reference design

This reference design generates a regulated 12V output from a nominal 48V input. This design can handle up to 50A max current and 25A max current per phase. The LM5137F-Q1 controller provides switching signals to the LMG2100R026 half-bridge Gallium Nitride (GaN) field-effect transistor (FET) with (...)
Test report: PDF
Reference designs

PMP41158 — 450W four-phase interleaved buck converter reference design

This reference design describes a four-phase interleaved buck converter. Using LM5137F-Q1 as a controller enables the converter with three options for functional safety: Capable, ASIL B and ASIL D. The converter operates over a wide range of 6.5V to 36V to deliver 4.5V regular outputs with better (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 36 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos