LM5192-Q1
Automotive, 80V, synchronous buck controller with constant current and constant voltage with I2C
LM5192-Q1
- AEC-Q100 qualified for automotive applications:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature
- Synchronous CC-CV buck controller with I2C
- Wide input voltage range: 4.5V to 80V
- Meets LV148 / ISO21780 requirements
- 1% accurate, programmable VOUT from 1V (3.3V) to 24V (48V) in 10mV (20mV) steps
- 3% accurate, programmable ILIM(avg) from 0.5A to 7.5A in 50mA steps (8mΩ RSENSE), 2A to 30A in 200mA steps (2mΩ RSENSE)
- Output slew rate: 0.5mV/µs to 40mV/µs
- Adjustable cable drop compensation
- Output active discharge
- Wide input voltage range: 4.5V to 80V
- Compatible with TPS2674x-Q1 USB PD controllers
- Designed for low EMI requirements
- Facilitates CISPR 25 Class 5 compliance
- ±8% dual-random spread spectrum
- Programmable fSW: 200kHz to 2.2MHz
- Programmable PFM or FPWM operation
- Programmable protection features
- UV/OV (PG) warning: ±5% or ±10%
- OVP warning, fault: 5% to 36% in 1% steps
- Internal hiccup-mode overcurrent protection
- Enable, interrupt, and thermal shutdown
- IMON pin to monitor output current
- 3.5mm × 4.5mm QFN-19 package with wettable flanks
The LM5192-Q1 is an80V, high-efficiency, synchronous buck controller with constant-current constant-voltage (CC-CV) regulation and I2C interface.
The current-mode control architecture with a 30ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation. The highly accurate CC-CV operation enables seamless transition between constant-current and constant-voltage modes. The I2C interface allows programming of output voltage in 10mV or 20mV steps, average output current limit in 50mA to 200mA steps, as well as output voltage slew rate, switching frequency, soft-start slew rate, mode of operation, current loop compensation, output active discharge strength, and cable drop compensation gain.
The LM5192-Q1 also features an array of safety features including undervoltage and overvoltage protection with programmable thresholds, overcurrent protection with programmable hiccup mode, and thermal shutdown.
Additional features of the LM5192-Q1 include programmable diode emulation for lower current consumption at light-load conditions, open-drain nINT flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated dual input (VIN and VOUTF) VCC supply regulator, and oversized VDDA regulator for powering external loads, such as companion USB PD controllers.
The LM5192-Q1 includes several features to simplify compliance with CISPR 25 emissions requirements. First, a symmetrical pinout provides excellent input capacitor placement and enables an ultra-low effective value for the power-loop parasitic inductance, which reduces switching losses and improves EMI performance at high input voltage and high switching frequency. A pin-selectable switch-node slew-rate control feature further reduces emissions at high frequencies. Resistor-adjustable switching frequency as high as 2.2MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications. Finally, the LM5192-Q1 has a pin-selectable ±5% or ±10% dual-random spread spectrum (DRSS) significantly reduces peak emissions through a combination of triangular and pseudo-random modulation while keeping output voltage ripple very low..
The LM5192-Q1 controller comes in a 3.5mm × 4.5mm thermally-optimized, 19-pin QFN package. The large PGND die-attach pad improves thermal performance and board level reliability (BLR). Also included are wettable-flank pins to facilitate optical inspection during manufacturing. The 19-pin QFN packaging with useable current, lifetime reliability, and cost advantages targets applications requiring high power density. The wide input voltage range, low quiescent current consumption, high-temperature operation, cycle-by-cycle current limit, low EMI signature, and small design size provide an excellent point-of-load regulator design for applications requiring enhanced robustness and durability.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | LM5192-Q1 80V, Automotive, High-Efficiency CC-CV Buck Controller With I2C datasheet | PDF | HTML | 02 Apr 2026 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM5192QEVM-400 — LM5192-Q1 evaluation module
LM5192-LM25192-DESIGN-CALC — LM5192, LM25192 quick-start design tool
Supported products & hardware
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN (RGY) | 19 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.