Home Power management DC/DC switching regulators DC/DC converters
NEW

LM72630-Q1

ACTIVE

High-power density, 70V, 3A CC-CV synchronous buck converter with I2C

Product details

Rating Automotive Topology Buck Iout (max) (A) 3 Vin (max) (V) 70 Vin (min) (V) 4.5 Vout (max) (V) 55 Vout (min) (V) 0.8 Features Adjustable switching frequency, Auto Mode, Automotive load dump, Enable, Fixed Output, Forced PWM, Frequency synchronization, Over Current Protection, Power good, Soft Start Fixed, Thermal shutdown, UVLO adjustable EMI features Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0000065 Duty cycle (max) (%) 99 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Buck Iout (max) (A) 3 Vin (max) (V) 70 Vin (min) (V) 4.5 Vout (max) (V) 55 Vout (min) (V) 0.8 Features Adjustable switching frequency, Auto Mode, Automotive load dump, Enable, Fixed Output, Forced PWM, Frequency synchronization, Over Current Protection, Power good, Soft Start Fixed, Thermal shutdown, UVLO adjustable EMI features Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0000065 Duty cycle (max) (%) 99 TI functional safety category Functional Safety-Capable
VQFN (RRX) 29 36 mm² (6 mm × 6 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Functional Safety-Capable
  • Synchronous CC-CV buck converter with I2C
    • Wide input voltage range: 4.5V to 70V
      • Meets LV148 / ISO21780 requirements
    • Programmable VOUT from 1V to 24V in 10mV steps or from 3.3V to 24V in 20mV steps
    • Programmable ILIM(avg) from 0.5A to 4.5A
    • Adjustable cable drop compensation (CDC)
    • Analog current monitoring pin (IMON)
  • Compatible with TPS2674X-Q1 USB Type-C power delivery (PD) controllers
  • Designed for low EMI requirements
    • Facilitates CISPR 25 Class 5 compliance
    • ±5% dual-random spread spectrum with programmable modulation frequency
    • Programmable fSW: 200kHz to 2.2MHz
  • Programmable protection features
    • UV/OV (PG) warning: ±5% or ±10%
    • OVP warning, fault: 105% to 136% in 1% steps
    • HICCUP-mode OCP, TSD
  • 6mm × 6mm thermally optimized, RoHS compliant, VQFN-29 package with Pb-free plating
  • Create a custom design using the LM72630-Q1 with the WEBENCH Power Designer
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Functional Safety-Capable
  • Synchronous CC-CV buck converter with I2C
    • Wide input voltage range: 4.5V to 70V
      • Meets LV148 / ISO21780 requirements
    • Programmable VOUT from 1V to 24V in 10mV steps or from 3.3V to 24V in 20mV steps
    • Programmable ILIM(avg) from 0.5A to 4.5A
    • Adjustable cable drop compensation (CDC)
    • Analog current monitoring pin (IMON)
  • Compatible with TPS2674X-Q1 USB Type-C power delivery (PD) controllers
  • Designed for low EMI requirements
    • Facilitates CISPR 25 Class 5 compliance
    • ±5% dual-random spread spectrum with programmable modulation frequency
    • Programmable fSW: 200kHz to 2.2MHz
  • Programmable protection features
    • UV/OV (PG) warning: ±5% or ±10%
    • OVP warning, fault: 105% to 136% in 1% steps
    • HICCUP-mode OCP, TSD
  • 6mm × 6mm thermally optimized, RoHS compliant, VQFN-29 package with Pb-free plating
  • Create a custom design using the LM72630-Q1 with the WEBENCH Power Designer

The LM72630-Q1 is a 70V, synchronous buck converter with constant-current constant-voltage (CC-CV) regulation and I2C interface. The device is compatible with USB Type-C PD controllers including the TPS2674X-Q1 family.

The converter uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. The highly accurate CC-CV operation enables seamless transition between constant-current and constant-voltage modes. The I2C interface allows programming of output voltage in 10mV or 20mV steps, average output current limit in 50mA steps, as well as output voltage slew rate, switching frequency, soft-start slew rate, mode of operation, current loop compensation, output active discharge strength, and cable drop compensation gain.

The LM72630-Q1 also contains an array of safety features including undervoltage and overvoltage protection with programmable thresholds, overcurrent protection with programmable hiccup mode, and thermal shutdown.

Additional features of the LM72630-Q1 include programmable diode emulation for lower current consumption at light-load conditions, open-drain nINT flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated dual input (VIN and VOUTF) VCC supply regulator, and oversized VDDA regulator for powering external loads, such as companion USB PD controllers.

The LM72630-Q1 converter comes in a 6mm × 6mm thermally-optimized, 29-pin VQFN package. The three die-attach pads (VIN, SW, and PGND) improve thermal performance and board level reliability (BLR).

The LM72630-Q1 converter belongs to a family of synchronous buck converters with constant-current constant-voltage (CC-CV) regulation and I2C interface listed in Related Products.

The LM72630-Q1 is a 70V, synchronous buck converter with constant-current constant-voltage (CC-CV) regulation and I2C interface. The device is compatible with USB Type-C PD controllers including the TPS2674X-Q1 family.

The converter uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. The highly accurate CC-CV operation enables seamless transition between constant-current and constant-voltage modes. The I2C interface allows programming of output voltage in 10mV or 20mV steps, average output current limit in 50mA steps, as well as output voltage slew rate, switching frequency, soft-start slew rate, mode of operation, current loop compensation, output active discharge strength, and cable drop compensation gain.

The LM72630-Q1 also contains an array of safety features including undervoltage and overvoltage protection with programmable thresholds, overcurrent protection with programmable hiccup mode, and thermal shutdown.

Additional features of the LM72630-Q1 include programmable diode emulation for lower current consumption at light-load conditions, open-drain nINT flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated dual input (VIN and VOUTF) VCC supply regulator, and oversized VDDA regulator for powering external loads, such as companion USB PD controllers.

The LM72630-Q1 converter comes in a 6mm × 6mm thermally-optimized, 29-pin VQFN package. The three die-attach pads (VIN, SW, and PGND) improve thermal performance and board level reliability (BLR).

The LM72630-Q1 converter belongs to a family of synchronous buck converters with constant-current constant-voltage (CC-CV) regulation and I2C interface listed in Related Products.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet LM72630-Q1 70V, 3A, Automotive, High-Efficiency CC-CV Buck Converter With I2C datasheet PDF | HTML Jul 17, 2026
Functional safety information LM726X0-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML May 26, 2026
EVM User's guide LM72880-Q1 CC-CV Buck Converter With I2C Evaluation Module (Rev. A) PDF | HTML Jun 27, 2025
EVM User's guide LM72650QEVM CC-CV Buck Converter Evaluation Module PDF | HTML Jun 26, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM72650QEVM — LM72650-Q1 evaluation module

The LM72650QEVM evaluation module (EVM) is a synchronous, buck DC/DC regulator using the LM72650. The EVM is capable of constant-current constant-voltage (CC-CV) regulation with I2C interface. The EVM operates over a wide input voltage range of 24V to 70V, providing maximum 5A in CC mode and (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LM72880QEVM-400 — LM72880-Q1 evaluation module

The LM72880-Q1 evaluation module (EVM) is a synchronous, buck DC/DC regulator which is capable of constant-current constant-voltage (CC-CV) regulation with I2C interface. The EVM operates over a wide input voltage range of 24V to 70V (at J4 VIN terminal), providing maximum 5A in CC mode and maximum (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

USB2ANY — USB2ANY interface adapter

The USB2ANY interface adapter is a tool intended to allow a computer to control an evaluation module (EVM) via a USB connection. USB2ANY supports multiple popular protocol interfaces and provides 3.3-V and 5-V power supplies.

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

LM72630-LM72650-LM72680-LM72880-GUI — GUI for LM726x0 and LM72880 to set I2C configuration registers

Graphical User Interface (GUI) to configure LM726x0 and LM72880 via I2C. You can use either the online GUI via a browser or the offline GUI.
Supported products & hardware
Calculation tool

LM72XXX-DESIGN-CALC — LM726xx, LM728xx quick-start design tool

This stand-alone tool facilitates and assists with the design of a DC/DC buck regulator based on the LM72xxx. The user can expeditiously arrive at an optimized design to meet the application requirements
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RRX) 29 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos