Home Power management Power protection switches & controllers eFuses (integrated hot swaps)
NEW

LM7311

PREVIEW

3.5V to 23V, 33mΩ, 5A integrated ideal diode with true reverse current blocking

Product details

Vin (max) (V) 23 Vin (min) (V) 3.5 Features Adjustable soft start, Current monitoring, Fault output, Overvoltage protection, Reverse current blocking, Short-circuit protection, Surge protection, Thermal shutdown, adjustable UVLO Ron (typ) (mΩ) 33 Rating Catalog Device type Ideal diode controller Operating temperature range (°C) -40 to 125
Vin (max) (V) 23 Vin (min) (V) 3.5 Features Adjustable soft start, Current monitoring, Fault output, Overvoltage protection, Reverse current blocking, Short-circuit protection, Surge protection, Thermal shutdown, adjustable UVLO Ron (typ) (mΩ) 33 Rating Catalog Device type Ideal diode controller Operating temperature range (°C) -40 to 125
WSON (DRR) 12 9 mm² (3 mm × 3 mm)
  • Wide operating input voltage range: 3.5V to 23V
    • 28V absolute maximum
    • Output negative voltage support up to -1V
  • Integrated back-to-back FETs with low ON-resistance: RON = 33mΩ (typ)
  • 5A continuous current
  • 15A peak current for 10ms with 2% duty cycle
  • Active High Enable input with adjustable undervoltage Lockout (UVLO)
  • Ideal diode operation with true reverse current blocking (RCB)
  • Fixed Overvoltage (OVLO) protection with debounce time
  • Short Circuit protection at startup and steady state
  • Adjustable output slew rate control (dVdt)
  • Overtemperature protection
  • Digital output: Fault Indication (FLT)
  • Small footprint: DFN 3mm × 3mm
  • Wide operating input voltage range: 3.5V to 23V
    • 28V absolute maximum
    • Output negative voltage support up to -1V
  • Integrated back-to-back FETs with low ON-resistance: RON = 33mΩ (typ)
  • 5A continuous current
  • 15A peak current for 10ms with 2% duty cycle
  • Active High Enable input with adjustable undervoltage Lockout (UVLO)
  • Ideal diode operation with true reverse current blocking (RCB)
  • Fixed Overvoltage (OVLO) protection with debounce time
  • Short Circuit protection at startup and steady state
  • Adjustable output slew rate control (dVdt)
  • Overtemperature protection
  • Digital output: Fault Indication (FLT)
  • Small footprint: DFN 3mm × 3mm

The LM7311x family is a highly integrated, circuit-protection and power-management device in a small package. The devices provide multiple protection modes that use few external components and are a robust defense against overloads, short-circuits, voltage surges and excessive inrush current. With integrated back-to-back FETs, reverse current flow from output to input is blocked at all times, making the devices designed for power MUX and ORing applications, as well as systems that need load side energy hold up storage if input power supply fails. The devices use a linear ORing based scheme to maintain almost zero DC reverse current and emulate ideal diode behavior with minimum forward voltage drop and power dissipation.

Output slew rate and inrush current can be adjusted using a single external capacitor. Loads are protected from input overvoltage conditions by cutting off the output if input exceeds an adjustable overvoltage threshold.

The devices are available in a 3mm × 3mm, for improved thermal performance and reduced system footprint.

The devices are characterized for operation over a junction temperature range of –40°C to +125°C.

The LM7311x family is a highly integrated, circuit-protection and power-management device in a small package. The devices provide multiple protection modes that use few external components and are a robust defense against overloads, short-circuits, voltage surges and excessive inrush current. With integrated back-to-back FETs, reverse current flow from output to input is blocked at all times, making the devices designed for power MUX and ORing applications, as well as systems that need load side energy hold up storage if input power supply fails. The devices use a linear ORing based scheme to maintain almost zero DC reverse current and emulate ideal diode behavior with minimum forward voltage drop and power dissipation.

Output slew rate and inrush current can be adjusted using a single external capacitor. Loads are protected from input overvoltage conditions by cutting off the output if input exceeds an adjustable overvoltage threshold.

The devices are available in a 3mm × 3mm, for improved thermal performance and reduced system footprint.

The devices are characterized for operation over a junction temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM7311 3.5V–23V, 33mΩ, 5A eFuse With True Reverse Current blocking datasheet PDF | HTML Aug 21, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM7320-30EVM — LM7311, LM7320 and LM7330 evaluation module

The LM7320-30EVM evaluates the performance of the LM7311, LM7320, and LM7330 eFuse devices. The LM7320-30EVM comes with LM7320 and LM7330 eFuse to evaluate a 12V (typical) and 7A (steady state) designs.

Evaluate LM7311DRRR on this EVM by placing the LM7311DRRR at the U1 slot.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WSON (DRR) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos