PLM7311DRRR

ACTIVE

3.5V to 23V, 33mΩ, 5A eFuse with true reverse current blocking | DRR | 12 | -40 to 125

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (DRR) | 12
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the LM7311

  • Wide operating input voltage range: 3.5V to 23V
    • 28V absolute maximum
    • Output negative voltage support up to -1V
  • Integrated back-to-back FETs with low ON-resistance: RON = 33mΩ (typical)
  • 5A continuous current
  • 15A peak current for 10ms with 2% duty cycle
  • Active high enable input with adjustable undervoltage lockout (UVLO)
  • Ideal diode operation with true reverse-current blocking (RCB)
  • Fixed overvoltage (OVLO) protection with debounce time
  • Analog load current monitor output (IMON)
    • Current range: 1A to 5.5A
    • Accuracy: ±3% (IOUT≥3A)
  • Short circuit protection at startup and steady state
  • Adjustable output slew rate control (dVdT)
  • Overtemperature protection
  • IEC61000-4-2: ±8kV direct contact and ±15kV air discharge on VIN and VOUT
  • IEC61000-4-5: 35V on VIN, no cap
  • Digital output: fault indication (FLT)
  • Small footprint: DFN 3mm × 3mm

Description for the LM7311

The LM7311x family is a highly integrated, circuit-protection and power-management device in a small package. The devices provide multiple protection modes that use few external components and are a robust defense against overloads, short-circuits, voltage surges and excessive inrush current. With integrated back-to-back FETs, reverse-current flow from output to input is blocked at all times, making the devices an excellent choice for ORing applications, as well as systems that need load side energy holdup storage if input power supply fails. The devices use a linear ORing based scheme to maintain almost zero DC reverse current and emulate ideal diode behavior with minimum forward voltage drop and power dissipation.

Output slew rate and inrush current can be adjusted using one external capacitor. Loads are protected from input overvoltage conditions by cutting off the output if input exceeds the fixed overvoltage threshold.

The device provides an accurate sense of the output load current on the analog current monitor pin.

The device provides robust protection from overvoltages and short-circuit protection in start-up (ISFT) and Steady state (IFFT). The negative 1V DC support on VOUT provides additional robustness during inductive negative transients at VOUT.

The devices are available in a 3mm × 3mm, for improved thermal performance and reduced system footprint.

The devices are characterized for operation over a junction temperature range from –40°C to +125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more