Home Power management Power protection switches & controllers Ideal diode & ORing controllers

LM7481

ACTIVE

Product details

Vin (max) (V) 65 Vin (min) (V) 3 FET External back-to-back FET Device type Ideal diode controller Number of channels 1 Rating Catalog Features Automotive load dump compatibility, Inrush current control, Linear control, Overvoltage protection, Reverse current blocking, Reverse polarity protection Imax (A) 350 Iq (typ) (mA) 0.428 Iq (max) (mA) 0.5 IGate source (typ) (µA) 60000 IGate sink (typ) (mA) 1500 IGate pulsed (typ) (A) 2.6 Operating temperature range (°C) -55 to 125 VSense reverse (typ) (mV) -4.5 Design support EVM, Simulation Model VGS (max) (V) 15 Shutdown current (ISD) (mA) (A) 0.003 Product type Ideal diode controller
Vin (max) (V) 65 Vin (min) (V) 3 FET External back-to-back FET Device type Ideal diode controller Number of channels 1 Rating Catalog Features Automotive load dump compatibility, Inrush current control, Linear control, Overvoltage protection, Reverse current blocking, Reverse polarity protection Imax (A) 350 Iq (typ) (mA) 0.428 Iq (max) (mA) 0.5 IGate source (typ) (µA) 60000 IGate sink (typ) (mA) 1500 IGate pulsed (typ) (A) 2.6 Operating temperature range (°C) -55 to 125 VSense reverse (typ) (mV) -4.5 Design support EVM, Simulation Model VGS (max) (V) 15 Shutdown current (ISD) (mA) (A) 0.003 Product type Ideal diode controller
WSON (DRR) 12 9 mm² (3 mm × 3 mm)
  • Qualified for extended temperature applications
    • Device temperature: –55°C to +125°C ambient operating temperature range
  • 3-V to 65-V input range
  • Reverse input protection down to –65 V
  • Drives external back to back N-channel MOSFETs
  • Ideal diode operation with 9.1-mV A to C forward voltage drop regulation
  • Low reverse detection threshold (–4 mV) with fast response (0.5 µs)
  • Active rectification up to 200-KHz
  • 60-mA peak gate (DGATE) turn-on current
  • 2.6-A peak DGATE turnoff current
  • Integrated 3.8-mA charge pump
  • Adjustable overvoltage protection
  • Low 2.87-µA shutdown current (EN/UVLO=Low)
  • 2.6-A peak DGATE turn-off current
  • Meets automotive ISO7637 transient requirements with a suitable TVS diode
  • Available in space saving 12-pin WSON package
  • Qualified for extended temperature applications
    • Device temperature: –55°C to +125°C ambient operating temperature range
  • 3-V to 65-V input range
  • Reverse input protection down to –65 V
  • Drives external back to back N-channel MOSFETs
  • Ideal diode operation with 9.1-mV A to C forward voltage drop regulation
  • Low reverse detection threshold (–4 mV) with fast response (0.5 µs)
  • Active rectification up to 200-KHz
  • 60-mA peak gate (DGATE) turn-on current
  • 2.6-A peak DGATE turnoff current
  • Integrated 3.8-mA charge pump
  • Adjustable overvoltage protection
  • Low 2.87-µA shutdown current (EN/UVLO=Low)
  • 2.6-A peak DGATE turn-off current
  • Meets automotive ISO7637 transient requirements with a suitable TVS diode
  • Available in space saving 12-pin WSON package

The LM74810 ideal diode controller drives and controls external back to back N-channel MOSFETs to emulate an ideal diode rectifier with power path ON/OFF control and overvoltage protection. The wide input supply of 3V to 65V allows protection and control of 12-V and 24-V input powered systems. The device can withstand and protect the loads from negative supply voltages down to –65-V. An integrated ideal diode controller (DGATE) drives the first MOSFET to replace a Schottky diode for reverse input protection and output voltage holdup. With a second MOSFET in the power path the device allows load disconnect (ON/OFF control) and overvoltage protection using HGATE control. The device features an adjustable overvoltage cut-off protection feature. LM74810 employs reverse current blocking using linear regulation and comparator scheme. With common drain configuration of the power MOSFETs, the mid-point can be utilized for OR-ing designs using another ideal diode. The LM74810 has a maximum voltage rating of 65V. The loads can be protected from extended overvoltage transients like 200-V unsuppressed load dumps in 24-V battery systems by configuring the device with external MOSFETs in common source topology.

The LM74810 ideal diode controller drives and controls external back to back N-channel MOSFETs to emulate an ideal diode rectifier with power path ON/OFF control and overvoltage protection. The wide input supply of 3V to 65V allows protection and control of 12-V and 24-V input powered systems. The device can withstand and protect the loads from negative supply voltages down to –65-V. An integrated ideal diode controller (DGATE) drives the first MOSFET to replace a Schottky diode for reverse input protection and output voltage holdup. With a second MOSFET in the power path the device allows load disconnect (ON/OFF control) and overvoltage protection using HGATE control. The device features an adjustable overvoltage cut-off protection feature. LM74810 employs reverse current blocking using linear regulation and comparator scheme. With common drain configuration of the power MOSFETs, the mid-point can be utilized for OR-ing designs using another ideal diode. The LM74810 has a maximum voltage rating of 65V. The loads can be protected from extended overvoltage transients like 200-V unsuppressed load dumps in 24-V battery systems by configuring the device with external MOSFETs in common source topology.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM7481 3-V to 65-V Ideal Diode Controller Driving Back to Back NFETs datasheet PDF | HTML Dec 22, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM74810EVM — LM7481-Q1 ideal diode controller evaluation module

TI's Evaluation Module LM74810EVM helps designers evaluate the operation and performance of the LM7481-Q1 ideal diode controllers (LM74810QDRR) in reverse battery protection applications. This evaluation module demonstrates LM7481-Q1 Ideal Diode controller's capability to provide reverse battery (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

FET-INRUSH-SOA-CALC — FET SOA margin calculator for dvdt based startup

The design calculator allows user to estimate the FET SOA margin while starting up with dVdt based startup for inrush current control
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DRR) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos