Rating
Automotive
Topology
Buck-Boost
Vin (max) (V)
80
Vin (min) (V)
3.5
Vout (max) (V)
55
Vout (min) (V)
1
Features
1% accuracy, AEC Q100, Adjustable current limit, Adjustable soft start, Adjustable switching frequency, Advanced power saving, Dynamic voltage scaling, Enable, Extended power range, Frequency synchronization, I2C, Light-load efficiency, Load Disconnect, Power good, Spread Spectrum, Synchronous rectification, Tracking, USB C/PD compatible, UVLO adjustable
EMI & noise features
Frequency Dithering, Spread Spectrum
Duty cycle (max) (%)
100
Iq (typ) (A)
0.000075
TI functional safety category
Functional Safety-Capable
Operating temperature range (°C)
-40 to 150
Rating
Automotive
Topology
Buck-Boost
Vin (max) (V)
80
Vin (min) (V)
3.5
Vout (max) (V)
55
Vout (min) (V)
1
Features
1% accuracy, AEC Q100, Adjustable current limit, Adjustable soft start, Adjustable switching frequency, Advanced power saving, Dynamic voltage scaling, Enable, Extended power range, Frequency synchronization, I2C, Light-load efficiency, Load Disconnect, Power good, Spread Spectrum, Synchronous rectification, Tracking, USB C/PD compatible, UVLO adjustable
EMI & noise features
Frequency Dithering, Spread Spectrum
Duty cycle (max) (%)
100
Iq (typ) (A)
0.000075
TI functional safety category
Functional Safety-Capable
Operating temperature range (°C)
-40 to 150