Home Power management Power stages Gallium nitride (GaN) power stages
NEW

LMG3650R025

ACTIVE

650V 25mΩ TOLL-packaged GaN FET with integrated driver, protection and zero-voltage detection

LMG3650R025

ACTIVE

Product details

VDS (max) (V) 650 RDS(on) (mΩ) 25 ID (max) (A) 30 Features Bottom-side cooled, Cycle-by-cycle overcurrent protection, Latched overcurrent protection, Over Current Protection, Slew Rate Control, Wide input voltage Rating Catalog Operating temperature range (°C) -40 to 150
VDS (max) (V) 650 RDS(on) (mΩ) 25 ID (max) (A) 30 Features Bottom-side cooled, Cycle-by-cycle overcurrent protection, Latched overcurrent protection, Over Current Protection, Slew Rate Control, Wide input voltage Rating Catalog Operating temperature range (°C) -40 to 150
TO-OTHER (KLA) 9 115.632 mm² (9.9 mm × 11.68 mm)
  • 650V 25mΩ GaN power FET with integrated gate driver
    • >200V/ns FET hold-off
    • Adjustable slew rates for optimization of switching performance and EMI mitigation
      • 10V/ns to 80V/ns turn-on slew rates
      • 10V/ns to full speed turn-off slew rates
    • Operates with supply pin and input logic pin voltage range from 9V to 26V
  • Robust protection
    • Cycle-by-cycle overcurrent and latched short-circuit protection with <300ns response
    • Withstands 720V surge
    • Self-protection from internal overtemperature and UVLO monitoring
  • Advanced power management
    • LMG3656R025 includes zero-voltage detection (ZVD) feature that facilitates soft-switching converters
    • LMG3657R025 includes zero-current detection (ZCD) feature that facilitates soft-switching converters
  • 9.8mm × 11.6mm TOLL package with thermal pad
  • 650V 25mΩ GaN power FET with integrated gate driver
    • >200V/ns FET hold-off
    • Adjustable slew rates for optimization of switching performance and EMI mitigation
      • 10V/ns to 80V/ns turn-on slew rates
      • 10V/ns to full speed turn-off slew rates
    • Operates with supply pin and input logic pin voltage range from 9V to 26V
  • Robust protection
    • Cycle-by-cycle overcurrent and latched short-circuit protection with <300ns response
    • Withstands 720V surge
    • Self-protection from internal overtemperature and UVLO monitoring
  • Advanced power management
    • LMG3656R025 includes zero-voltage detection (ZVD) feature that facilitates soft-switching converters
    • LMG3657R025 includes zero-current detection (ZCD) feature that facilitates soft-switching converters
  • 9.8mm × 11.6mm TOLL package with thermal pad

The LMG365xR025 GaN FET with integrated driver and protection is targeted at switch-mode power converters and enables designers to achieve new levels of power density and efficiency.

Adjustable gate driver strength allows the control of turn-on and maximum turn-off slew rates independently, which can be used to actively control EMI and optimize switching performance. Turn on slew rate varies from 10V/ns to 80V/ns, while the turn off slew rate can be limited from 10V/ns to a maximum based on the magnitude of load current. Protection features include under-voltage lockout (UVLO), cycle-by-cycle overcurrent limit, and short-circuit and overtemperature protection. The LMG3651R025 provides a 5V LDO output on LDO5V pin that powers external digital isolators. The LMG3656R025 includes the zero-voltage detection (ZVD) feature which provides a pulse output from the ZVD pin when zero-voltage switching is realized. The LMG3657R025 includes the zero-current detection (ZCD) feature that sets the ZCD pin high when the drain-to-source current is negative and transitions to low upon detecting the zero-crossing point.

The LMG365xR025 GaN FET with integrated driver and protection is targeted at switch-mode power converters and enables designers to achieve new levels of power density and efficiency.

Adjustable gate driver strength allows the control of turn-on and maximum turn-off slew rates independently, which can be used to actively control EMI and optimize switching performance. Turn on slew rate varies from 10V/ns to 80V/ns, while the turn off slew rate can be limited from 10V/ns to a maximum based on the magnitude of load current. Protection features include under-voltage lockout (UVLO), cycle-by-cycle overcurrent limit, and short-circuit and overtemperature protection. The LMG3651R025 provides a 5V LDO output on LDO5V pin that powers external digital isolators. The LMG3656R025 includes the zero-voltage detection (ZVD) feature which provides a pulse output from the ZVD pin when zero-voltage switching is realized. The LMG3657R025 includes the zero-current detection (ZCD) feature that sets the ZCD pin high when the drain-to-source current is negative and transitions to low upon detecting the zero-crossing point.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMG365xR025 650V 25 mΩ GaN FET With Integrated Driver and Protection datasheet (Rev. A) PDF | HTML Dec 10, 2025
Product overview HVDC QFN-Packaged GaN Power Devices PDF | HTML Mar 31, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMG3650EVM-113 — LMG3650R025 daughtercard

LMG3650R025 evaluation module (EVM) configures two LMG3650R025 GaN FETs in a half bridge with overtemperature protection, cycle-by-cycle over current protection, latched short circuit de-sat protection function and all the necessary auxiliary peripheral circuitry to test isolated bias supply or (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Daughter card

LMG3422EVM-043 — LMG3422R030 600-V 30-mΩ half-bridge daughter card

LMG3422EVM-043 configures two LMG3422R030 GaN FETs in a half-bridge with the latched over current protection function and all the necessary auxiliary peripheral circuitry. This EVM is designed to work in conjunction with larger systems.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

PMP41114 — 3.6kW, 54V, single-phase, AC-to-DC rectifier reference design with all GaN switches

This reference design is a digitally controlled 3.6kW, 54V single-phase AC-to-DC rectifier with all GaN switches. This design is a demonstration for modular hardware system common redundant power supply (M-CRPS) with standard form factor. The input stage chooses a single-phase, totem-pole (...)
Supported products & hardware
Reference design

TIDA-010282 — 1.3kW GaN totem pole power factor correction and motor inverter reference design

This reference design is a 1.3kW totem pole power factor correction (PFC) and motor inverter for major appliances and similar products. The design illustrates a method to implement digital totem pole PFC and sensorless vector control of three-phase permanent magnet synchronous motor (PMSM) to meet (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TO-OTHER (KLA) 9 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos