TIDA-010282

TIDA-010282

Design files

Overview

This reference design is a 1.3kW totem pole power factor correction (PFC) and motor inverter for major appliances and similar products. The design illustrates a method to implement digital totem pole PFC and sensorless vector control of three-phase permanent magnet synchronous motor (PMSM) to meet higher efficiency and low-profile requirements with a single C2000™ microcontroller. The hardware and software available with this reference design are tested and ready to use to accelerate development time to market.

Features
  • Wide operating voltage input range: 85V to 265 VAC, 50Hz and 60Hz
  • Sensorless field-oriented control (FOC) motor control plus Totem Pole boost PFC converter control using a single C2000 controller
  • Up to 1.3kW power output, 75kHz switching frequency, digital control totem pole boost PFC with power factor >0.95 and <5% THD from medium to full load over entire operating voltage range, robust adjustable voltage output with voltage and current fault protection
  • Up to 1.3kW inverter stage, 15kHz switching frequency, torque compensation and automatic field weakening control for PMSM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFE5.PDF (1808 KB)

Reference design overview and verified performance test data

SLURB44.PDF (400 KB)

Detailed overview of design layout for component placement

SLVRBT0.PDF (133 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVRBT2.ZIP (18167 KB)

Files used for 3D models or 2D drawings of IC components

SLVC883.ZIP (3926 KB)

Design file that contains information on physical board layer of design PCB

SLVRBT1.ZIP (18167 KB)

PCB layer plot file used for generating PCB design layout

SLVRBS9.PDF (1288 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC converters

UCC28881 — 700-V Lowest Quiescent current off-line switcher

Data sheet: PDF | HTML
Comparators

LM2903B — Dual industrial grade standard comparator

Data sheet: PDF | HTML
DC/DC converters

TPS562206 — 4.2-V to 17-V input, 2-A synchronous buck converter in SOT563 with FCCM mode

Data sheet: PDF | HTML
Digital isolators

ISO6721 — 2-channel, 1/1, digital isolator with 50Mbps and 1.8V logic support

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG2650 — 650V 95mΩ GaN half-bridge with integrated driver, protection and current sense

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG3650R025 — 650V 25mΩ TOLL-packaged GaN FET with integrated driver, protection and zero-voltage detection

Data sheet: PDF | HTML
Half-bridge drivers

UCC27712 — 700V 1.8A/2.8A half-bridge gate driver with 9V UVLO and interlock

Data sheet: PDF | HTML
Hall-effect current sensors

TMCS1126 — 80ARMS 500kHz Hall-effect current sensor with AFR, reference and ALERT

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV740P — 300-mA low-dropout (LDO) regulator with foldback current limit

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F2800137 — C2000™ 32-bit MCU with 120 MHz, 256-KB flash, FPU and TMU

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 1.3kW GaN Totem Pole PFC and Motor Inverter Reference Design PDF | HTML Jul 23, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos