LMH6611

ACTIVE

Single Supply 345 MHz Rail-to-Rail Output Amplifier

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 11 GBW (typ) (MHz) 135 BW at Acl (MHz) 365 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 460 Vn at flatband (typ) (nV√Hz) 11.5 Vn at 1 kHz (typ) (nV√Hz) 10 Iq per channel (typ) (mA) 3.3 Vos (offset voltage at 25°C) (max) (mV) 1.5 Rail-to-rail In to V-, Out Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 98 Input bias current (max) (pA) 10100000 Offset drift (typ) (µV/°C) 4 Iout (typ) (mA) 100 2nd harmonic (dBc) -79 3rd harmonic (dBc) -98 Frequency of harmonic distortion measurement (MHz) 5
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 11 GBW (typ) (MHz) 135 BW at Acl (MHz) 365 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 460 Vn at flatband (typ) (nV√Hz) 11.5 Vn at 1 kHz (typ) (nV√Hz) 10 Iq per channel (typ) (mA) 3.3 Vos (offset voltage at 25°C) (max) (mV) 1.5 Rail-to-rail In to V-, Out Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 98 Input bias current (max) (pA) 10100000 Offset drift (typ) (µV/°C) 4 Iout (typ) (mA) 100 2nd harmonic (dBc) -79 3rd harmonic (dBc) -98 Frequency of harmonic distortion measurement (MHz) 5
SOT-23-THN (DDC) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • VS = 5V, RL = 1 kΩ, TA = 25°C and AV = +1,
    Unless Otherwise Specified.
  • Operating Voltage Range 2.7V to 11V
  • Supply Current Per Channel 3.2 mA
  • Small Signal Bandwidth 345 MHz
  • Open Loop Gain 103 dB
  • Input Offset Voltage (Limit at 25°C) ±1.5 mV
  • Slew Rate 460 V/µs
  • 0.1 dB Bandwidth 45 MHz
  • Settling Time to 0.1% 67 ns
  • Settling Time to 0.01% 100 ns
  • SFDR (f = 100 kHz, AV = 2,
    VOUT = 2 VPP) 102 dBc
  • Low Voltage Noise 10 nV/√Hz
  • Output current ±100 mA
  • CMVR −0.2V to 3.8V
  • Rail-to-Rail Output
  • −40°C to +125°C Temperature Range
  • VS = 5V, RL = 1 kΩ, TA = 25°C and AV = +1,
    Unless Otherwise Specified.
  • Operating Voltage Range 2.7V to 11V
  • Supply Current Per Channel 3.2 mA
  • Small Signal Bandwidth 345 MHz
  • Open Loop Gain 103 dB
  • Input Offset Voltage (Limit at 25°C) ±1.5 mV
  • Slew Rate 460 V/µs
  • 0.1 dB Bandwidth 45 MHz
  • Settling Time to 0.1% 67 ns
  • Settling Time to 0.01% 100 ns
  • SFDR (f = 100 kHz, AV = 2,
    VOUT = 2 VPP) 102 dBc
  • Low Voltage Noise 10 nV/√Hz
  • Output current ±100 mA
  • CMVR −0.2V to 3.8V
  • Rail-to-Rail Output
  • −40°C to +125°C Temperature Range

The LMH6611 (single, with shutdown) and LMH6612 (dual) are 345 MHz rail-to-rail output amplifiers consuming just 3.2 mA of quiescent current per channel and designed to deliver high performance in power conscious single supply systems. The LMH6611 and LMH6612 have precision trimmed input offset voltages with low noise and low distortion performance as required for high accuracy video, test and measurement, and communication applications. The LMH6611 and LMH6612 are members of the PowerWise family and have an exceptional power-to-performance ratio.

With a trimmed input offset voltage of 0.022 mV and a high open loop gain of 103 dB the LMH6611 and LMH6612 meet the requirements of DC sensitive high speed applications such as low pass filtering in baseband I and Q radio channels. These specifications combined with a 0.01% settling time of 100 ns, a low noise of 10 nV/√Hz and better than 102 dBc SFDR at 100 kHz make these amplifiers particularly suited to driving 10, 12 and 14-bit high speed ADCs. The 45 MHz 0.1 dB bandwidth (AV = 2) driving 2 VPP into 150Ω allows the amplifiers to be used as output drivers in 1080i and 720p HDTV applications.

The input common mode range extends from 200 mV below the negative supply rail up to 1.2V from the positive rail. On a single 5V supply with a ground terminated 150Ω load the output swings to within 49 mV of the ground, while a mid-rail terminated 1 kΩ load will swing to 77 mV of either rail.

The amplifiers will operate on a 2.7V to 11V single supply or ±1.35V to ±5.5V split supply. The LMH6611 single is available in 6-Pin SOT and has an independent active low disable pin which reduces the supply current to 120 µA. The LMH6612 is available in 8-Pin SOIC. Both the LMH6611 and LMH6612 are available in −40°C to +125°C extended industrial temperature grade.

The LMH6611 (single, with shutdown) and LMH6612 (dual) are 345 MHz rail-to-rail output amplifiers consuming just 3.2 mA of quiescent current per channel and designed to deliver high performance in power conscious single supply systems. The LMH6611 and LMH6612 have precision trimmed input offset voltages with low noise and low distortion performance as required for high accuracy video, test and measurement, and communication applications. The LMH6611 and LMH6612 are members of the PowerWise family and have an exceptional power-to-performance ratio.

With a trimmed input offset voltage of 0.022 mV and a high open loop gain of 103 dB the LMH6611 and LMH6612 meet the requirements of DC sensitive high speed applications such as low pass filtering in baseband I and Q radio channels. These specifications combined with a 0.01% settling time of 100 ns, a low noise of 10 nV/√Hz and better than 102 dBc SFDR at 100 kHz make these amplifiers particularly suited to driving 10, 12 and 14-bit high speed ADCs. The 45 MHz 0.1 dB bandwidth (AV = 2) driving 2 VPP into 150Ω allows the amplifiers to be used as output drivers in 1080i and 720p HDTV applications.

The input common mode range extends from 200 mV below the negative supply rail up to 1.2V from the positive rail. On a single 5V supply with a ground terminated 150Ω load the output swings to within 49 mV of the ground, while a mid-rail terminated 1 kΩ load will swing to 77 mV of either rail.

The amplifiers will operate on a 2.7V to 11V single supply or ±1.35V to ±5.5V split supply. The LMH6611 single is available in 6-Pin SOT and has an independent active low disable pin which reduces the supply current to 120 µA. The LMH6612 is available in 8-Pin SOIC. Both the LMH6611 and LMH6612 are available in −40°C to +125°C extended industrial temperature grade.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet LMH6611/LMH6612 Single Supply 345 MHz Rail-to-Rail Output Amplifiers datasheet (Rev. K) Oct 9, 2013
E-book An Engineer's Guide to Current Sensing (Rev. B) Apr 12, 2022
Application brief Increase Measurement Accuracy With HS Amps for Low-Side Shunt Current Monitoring (Rev. A) Aug 26, 2019
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
Application note AN-1803 Design Considerations for a Transimpedance Amplifier (Rev. A) May 1, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH730216 — Evaluation Board for High-Speed Single Op Amp in the 5- 6-Pin SOT-23 Package

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amps that are offered in the 5-/6-pin SOT-23 package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LMH6611 PSPICE Model

SNOM125.ZIP (3 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos